Back to overview
locking screw M32x1,5
Article number 05.506.7453.1
Locking screw made of plastic, thread: M32, color: black, locknut 05.505.0353.1 seperatly
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 05.506.7453.1 |
|---|---|
| article description | locking screw M32x1,5 |
| EAN | 4049088663567 |
| Minimum order quantitiy | 25 |
| country of origin | TR |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 200 mm |
| height packed | 30 mm |
| gross weight packed | 200.5 g |
| volume packed | 900 ccm |
| net weight single part | 7.7 g |
| volume single part | 36 ccm |
| packaging | bag |
| packaging quantity | 25 piece(s) |
general
| degree of protection (IP) | IP66/IP68 |
|---|---|
| shock resistance | IK09 |
| material | plastic |
model
| model | small part |
|---|
classification
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.505.0353.1 | Locknut M32 x 1,5 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 135.29kB | |
| | - | 11.62kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 92.88kB | |
| | - | 90.59kB | TIF |
| | - | 2.28MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 284.52kB | |
| | - | 236.62kB | STP |
| | - | 537.56kB | IGS |
| | - | 3.43kB | JT |
Retailer
Article number 05.506.7453.1
Locking screw made of plastic, thread: M32, color: black, locknut 05.505.0353.1 seperatly
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer