Back to overview
Luminaire RST 230V AC 20W
Article number 83.243.0240.0
podis® LED Luminaire, lamp power 20 W, 230 V AC, 2400 lm, power supply system RST16i3 black, IP65, protection class I, color housing bare
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 83.243.0240.0 |
|---|---|
| article description | Luminaire RST 230V AC 20W |
| EAN | 4049088501425 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 94054239 |
packaging dimensions
| length packed | 355 mm |
|---|---|
| width packed | 140 mm |
| height packed | 55 mm |
| gross weight packed | 855 g |
| volume packed | 2734 ccm |
| net weight single part | 775 g |
| volume single part | 2734 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| mounting method | wall and ceiling |
|---|---|
| housing material | aluminum |
| color housing | bare |
| wiring system | continuous circuit / standby circuit |
| protection class | I |
| power supply connection | RST16i3 black |
technical data
| min. input voltage | 200 V |
|---|---|
| max. input voltage | 250 V |
| mode | constant current |
| lamp power | 20 W |
| fuse | 2A internal short-circuit protection |
| reverse polarity protection | no |
| emergency lighting characterization | Z1***E |
| Umgebungstemperatur ta min. | -40 °C |
| ambient oprating temerature ta max. | 50 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 75 °C |
| standards | DIN EN 60598-2-22 , DIN EN 60598-1 |
| light power | 2400 lm |
| nominal voltage | 230 V |
| nominal current | 0.1 A |
| voltage type | AC |
| Colour of light | tageslichtweiß ﹥ 5300 K |
| degree of protection (IP) | IP65 |
| Average nominal lifetime | 50000 Std |
| Colour temperature | 5700 K |
dimensions
| length | 340 mm |
|---|---|
| width | 100 mm |
| height | 37 mm |
classification
| ETIM 5.0 | LED-lamp/Multi-LED |
|---|---|
| ECLASS 8.1 | LED-lamp/Multi-LED |
| ETIM 4.0 | LED-lamp/Multi-LED |
| ETIM 6.0 | EC001959 |
| ETIM 7.0 | EC001959 |
| ECLASS 11 | 27110640 |
| ETIM 8.0 | EC001959 |
| ETIM 9.0 | EC001959 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.560.4019.0 | mounting sheet podis LED20W RM25 | | |
| 05.560.3319.0 | mounting sheet PODIS LED20W | | |
| 06.563.8853.1 | cover for male connector SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 46.031.4553.1 | connector RST16I3 S B1 ZT4 SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 722.99kB | |
| | - | 87.50kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.77kB | |
| | - | 48.79kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.58kB | |
| | - | 43.28kB | TIF |
| | - | 10.78MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 161.85kB | |
| | - | 1.68MB | STP |
| | - | 4.77MB | IGS |
| | - | 947.84kB | JT |
Retailer
Article number 83.243.0240.0
podis® LED Luminaire, lamp power 20 W, 230 V AC, 2400 lm, power supply system RST16i3 black, IP65, protection class I, color housing bare
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer