Back to overview
Luminaire RST 24V DC 5W 1S
Article number 83.240.0031.1
podis® LED Luminaire, with throug-wiring, lamp power 4.9 W, 24 V DC, 450 lm, power supply system RST20i3 signal brown, IP65, protection class II, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 83.240.0031.1 |
|---|---|
| article description | Luminaire RST 24V DC 5W 1S |
| EAN | 4049088185700 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 94054231 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 385 g |
| volume packed | 2990 ccm |
| net weight single part | 329 g |
| volume single part | 2990 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| mounting method | wall and ceiling |
|---|---|
| housing material | polyamide |
| color housing | black |
| wiring system | continuous circuit / standby circuit |
| protection class | II |
| power supply connection | RST20i3 signal brown |
technical data
| min. input voltage | 15 V |
|---|---|
| max. input voltage | 30 V |
| mode | constant current |
| lamp power | 4.9 W |
| fuse | 0.5A / 60V resetting |
| reverse polarity protection | yes |
| emergency lighting characterization | Z1***E |
| Umgebungstemperatur ta min. | -40 °C |
| ambient oprating temerature ta max. | 70 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| standards | DIN EN 60598-2-22 , DIN EN 60598-1 |
| light power | 450 lm |
| nominal voltage | 24 V |
| nominal current | 0.2 A |
| voltage type | DC |
| Colour of light | tageslichtweiß ﹥ 5300 K |
| degree of protection (IP) | IP65 |
| Average nominal lifetime | 50000 Std |
| Colour temperature | 6500 K |
dimensions
| length | 161 mm |
|---|---|
| width | 104 mm |
| height | 73.4 mm |
classification
| ETIM 5.0 | LED-lamp/Multi-LED |
|---|---|
| ECLASS 8.1 | LED-lamp/Multi-LED |
| ETIM 4.0 | LED-lamp/Multi-LED |
| ETIM 6.0 | EC001959 |
| ETIM 7.0 | EC001959 |
| ECLASS 11 | 27110640 |
| ETIM 8.0 | EC001959 |
| ETIM 9.0 | EC001959 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.564.4453.1 | cover for male connector SW | | |
| Z5.564.4553.1 | cover for female connector SW | | |
| 05.560.3419.0 | mounting sheet Podis LED | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.560.3419.0 | mounting sheet Podis LED | | |
| 96.022.4051.4 | connector RST20I2S S13ZR1SVL BR0 | | |
| 96.021.4051.4 | connector RST20I2S B13ZR1S L BR0 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 345.03kB | |
| | - | 58.94kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 271.94kB | |
| | - | 269.07kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 211.88kB | |
| | - | 1.26MB | STP |
| | - | 3.60MB | IGS |
| | - | 2.75kB | JT |
Retailer
Article number 83.240.0031.1
podis® LED Luminaire, with throug-wiring, lamp power 4.9 W, 24 V DC, 450 lm, power supply system RST20i3 signal brown, IP65, protection class II, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer