Back to overview
mounting sheet Podis LED
Article number 05.560.3419.0
Fixture plate for easy mounting inside of mesh cable trays with grid measures 50 x 100 mm; safe assembly without loose parts (screws, nuts, revets,...); stainless steel
commercial data
|
article number
|
05.560.3419.0
|
|---|---|
|
article description
|
mounting sheet Podis LED
|
|
EAN
|
4049088312069
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85381000
|
packaging dimensions
|
length packed
|
185 mm
|
|---|---|
|
width packed
|
135 mm
|
|
height packed
|
74 mm
|
|
gross weight packed
|
6217 g
|
|
volume packed
|
1848 ccm
|
|
net weight single part
|
123 g
|
|
volume single part
|
36.96 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
general
|
material
|
stainless steel
|
|---|
dimensions
|
length
|
154 mm
|
|---|---|
|
assembly width
|
105 mm
|
classification
|
ETIM 5.0
|
mechanical accessories for luminaires
|
|---|---|
|
ECLASS 8.1
|
mechanical accessories for luminaires
|
|
ETIM 4.0
|
mechanical accessories for luminaires
|
|
ETIM 3.0
|
mechanical accessories for luminaires
|
|
ETIM 6.0
|
EC002557
|
|
ETIM 7.0
|
EC002557
|
|
ECLASS 11
|
27111126
|
|
ETIM 8.0
|
EC002557
|
|
ETIM 9.0
|
EC002557
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 83.242.0040.0 | Luminaire RST 120VDC 5W STD |
|
|
| 83.243.0030.0 | Luminaire RST 230V AC 2x3W 1U |
|
|
| 83.240.0030.0 | Luminaire RST 24V DC 5W |
|
|
| 83.240.0031.1 | Luminaire RST 24V DC 5W 1S |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 2.44MB | |
|
|
- | 47.40kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.94kB | |
|
|
- | 197.16kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 34.80kB | |
|
|
- | 154.61kB | STP |
|
|
- | 457.41kB | IGS |
|
|
- | 95.89kB | JT |
Retailer
Article number 05.560.3419.0
Fixture plate for easy mounting inside of mesh cable trays with grid measures 50 x 100 mm; safe assembly without loose parts (screws, nuts, revets,...); stainless steel