Back to overview
plug complete FCS 4 7 ST SA SO0
Article number 75.015.0151.0
podisCON plug FCS 4.0 7 ST SA; 7-pole; pins; 20A, 500V, 4kV/3 (VDE); 600 V (UL, CSA); with M25 threaded joint for round cables 9-16 mm; screw connection 4.0 mm²; degree of connection: IP65; color: black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 75.015.0151.0 |
|---|---|
| article description | plug complete FCS 4 7 ST SA SO0 |
| EAN | 4015573889620 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 251 mm |
|---|---|
| width packed | 126 mm |
| height packed | 136 mm |
| gross weight packed | 855 g |
| volume packed | 4301 ccm |
| net weight single part | 150 g |
| volume single part | 860.2 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
general
| degree of protection (IP) | IP65 |
|---|---|
| min. rated cross section (flexible, finely stranded) | 1.5 mm² |
| max. rated cross section (flexible, finely stranded) | 4 mm² |
| min. conductor cross section rigid (solid/stranded) | 1.5 mm² |
| max. conductor cross section rigid (solid/stranded) | 6 mm² |
| min. rated cross section (flexible, finely stranded) | 1.5 mm² |
| max. rated cross section (flexible, finely stranded) | 4 mm² |
| min. ambient temperature | -30 °C |
| max. ambient temperature | 50 °C |
| rated cross section power bus | 4 mm² |
dimensions
| length | 94 mm |
|---|---|
| assembly width | 57 mm |
| assembly height | 79 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 3.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.015.5535.0 | add-on housing FCS 4 7 SA BU SU | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 353.52kB | |
| | - | 149.86kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.05kB | |
| | - | 48.33kB | |
| | - | 80.21kB | |
| | - | 201.34kB | |
| | - | 776.88kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.85kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 98.52kB | |
| | - | 96.22kB | TIF |
| | - | 3.35MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 125.42kB | |
| | - | 555.97kB | STP |
| | - | 1.06MB | IGS |
| | - | 176.88kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 6.55MB | ZIP |
Retailer
Article number 75.015.0151.0
podisCON plug FCS 4.0 7 ST SA; 7-pole; pins; 20A, 500V, 4kV/3 (VDE); 600 V (UL, CSA); with M25 threaded joint for round cables 9-16 mm; screw connection 4.0 mm²; degree of connection: IP65; color: black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer