Back to overview
add-on housing FCS 4 7 SA BU SU
Article number 75.015.5535.0
Surface-mounting housing podisCON 7-pole 20A; socket insert for podisCON plug; connecion round cable 4 mm² via screw terminal; degree of protection: IP65; with locking bracket; color: silver gray RAL 7001
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 75.015.5535.0 |
|---|---|
| article description | add-on housing FCS 4 7 SA BU SU |
| EAN | 4015573840836 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 260 mm |
| height packed | 117 mm |
| gross weight packed | 446 g |
| volume packed | 1500 ccm |
| net weight single part | 420.12 g |
| volume single part | 1500 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
connection data
| number of poles | 7 |
|---|---|
| number of clamp positions per pole | 1 |
| type of termination (round cable) | screw connection |
| type of connection power bus | plug-in connection |
mechanical data
| color housing | grey |
|---|---|
| degree of protection (IP) | IP65 |
| mounting method | surface mounting |
electrical data
| rated voltage | 500 V |
|---|---|
| rated current | 20 A |
| type of supply voltage | AC/DC |
| rated operating voltage auxiliary power | 250 V |
| rated operating current auxiliary power | 20 A |
dimensions
| length | 117 mm |
|---|---|
| assembly width | 57 mm |
| assembly height | 89 mm |
classification
| ETIM 5.0 | housing for rectangular connectors |
|---|---|
| ECLASS 8.1 | connector component |
| ETIM 4.0 | housing for rectangular connectors |
| ETIM 3.0 | housing for rectangular connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440200 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.502.5200.0 | bit DIN 3128 PH1x70 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.015.0151.0 | plug complete FCS 4 7 ST SA SO0 | | |
| 75.015.0151.2 | plug complete FCS 4 7 ST SA SO2 | | |
| 00.729.0504.1 | flat cable LI2X2X-FL 7G4 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 216.74kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.05kB | |
| | - | 48.33kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 170.56kB | |
| | - | 168.46kB | TIF |
| | - | 4.86MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.88kB | |
| | - | 362.71kB | STP |
| | - | 1.28MB | IGS |
| | - | 181.79kB | JT |
Retailer
Article number 75.015.5535.0
Surface-mounting housing podisCON 7-pole 20A; socket insert for podisCON plug; connecion round cable 4 mm² via screw terminal; degree of protection: IP65; with locking bracket; color: silver gray RAL 7001
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer