Consolidation point boxes – gesis® CPO
gesis® CPO consolidation points form the transition between permanent power, signal and data infrastructure and flexible workstation or outlet networks. The modular architecture supports adaptable layouts, reduces installation time and simplifies future changes in office environments.
MAXIMUM FLEXIBILITY FOR THE OFFICE OF TOMORROW
Desk sharing, flexible working and co-working ... the office of the future must be adaptable to all of these. With our Consolidation Points we offer you transition-point connectivity that allows the majority of horizontal cabling to remain untouched while providing flexibility to adjust floorplans and use modular office furniture as needed. Power and network connections are done through Plug & Play connectors which further enhance the flexibility and modularity of your space.
The needs of the individual workstations is very difficult to plan in advance and can vary from company to company and department to department. Cable chaos during installation, costly rewiring, and disruptions to work are the consequences. Wieland Consolidation Points allow for workspace adaptations and conversions to be carried out quickly, efficiently, and with less disruptions.
Consolidation points should be used when you:
- Anticipate changes in layouts, applications and future upgrades.
- Looking to save of future material waste resulting from changes to the network and power distribution system.
- Looking to expedite work and response time to electrical issues in the workspace.
- Require your horizontal cabling to remain untouched.
- Wish to increase energy efficiency – due to three-phase current up to just before the consumer
CHANGE IN THE USE
OF A BUILDING
Intraoffice Changes
- Small moves and reorganizations are done quickly.
- Employees have a fully functional workstation at their disposal sooner and with minimized interruption to their work.
- A decentralized consolidation point results in short line paths, which save time and money.
Tenant Changes
- During tenant changes, only the connection lines from the CPO need to be disconnected, the main electrical remains untouched.
- Convenient cable replacement and reduced cable damage and replacement cost.
- New tenants move in quickly, reducing vacancy times.
- Quick turnaround and response to changing tenant needs increases customer satisfaction.
AREAS OF APPLICATION FOR CONSOLIDATION POINTS
SMART DECENTRALIZED INSTALLATION
A decentralized and pluggable installation with consolidation points allows you to react quickly, flexibly, and easily to changes in use, adjustments, and repairs.
ADVANTAGES
- Increase in energy efficiency thanks to three-phase cabling up to just before the load
- Material reduction thanks to decentralized installation
- Future-proof alternative to rigid floor tanks
- Ground outlets only where they are needed
- Decentralized access point for energy, signals and data
- Time savings during installation
- Individual installation only after determination of room layout / use
- Simple and flexible adaptation in case of change of use
- Safe, error-free and fast installation thanks to gesis® installation connector system
DISTRIBUTION BOX CONSOLIDATION POINTS - DECENTRALIZED AND PLUGGABLE ELECTRICAL INSTALLATIONS FOR BUILDINGS
In modern building technology, flexible and efficient electrical installation is essential. Distribution Box Consolidation Points offer a forward-looking solution for decentralized and pluggable installation of electrical systems in buildings. In this video, we will introduce you to the benefits of Consolidation Points, show you how they can be integrated into new building infrastructures and how they improve the efficiency and maintainability of electrical installations. Discover the future of building electrical installations.
YOUR ADVANTAGES
FOR THE ELECTRICAL PLANNER
- Planning reliability
- Better meet your client’s need by quickly and easily making extension or reductions from the CPO with little effort
- Take control of your schedule – The Distribution Box can be installed at any time, making it easy to work with other contractors
- With optimal integration of ePlan and 3D data we simplify your planning process
- Pluggable everything with the original pluggable system!
- No oversizing or undersupply of energy – the system can be extended at any time to accomodate changesv
FOR THE BUILDER/INVESTOR
- Investment requirements can be allocated separately to the construction and management phases
- Simple and cost-effective basic installation of electrical system
- Optimal cost/benefit ratio
- Flexible and modern building
- Short conversion times and reduced waste when tenants change
FOR THE TENNAT
- Easy & fast expansions and changes to a range of applications as needed
- Installation can be done after the room layout and room use have been determined
- Plug & Play technology!
CPO DATA
Your decentralized consolidation point for network infrastructure. The permanent network cabling up to the consolidation point always stays in place. Extension to the outlet network is done through modular plug & play connections. When changes are needed the system is flexible and quick to adjust.
SUPPLY LINE
of the network technology
INTERFACE
from the permanent installation to the workstations or outlet network
PLUGGABLE installation to the workstations
CPO ENERGY
Your decentralized consolidation point for power distribution. The permanent electrical and power distribution up to the consolidation point always stays in place. When changes are needed modular plug & play connections are easily moved around to suit evolving needs.
POWER SUPPLY LINE
3-phase (three-phase)
INTERFACE
from fixed to pluggable installation with phase splitting
Pluggable Power Supply of the workstation
YOUR ELECTRICAL INSTALLATION
– QUICKLY PLANNED, PRECISELY EXECUTED!
We make it easy to get started with custom electrical solutions for a sustainable and flexible energy infrastructure right to the end user. With the Building Solutions Configurator, you can quickly and easily plan plug-and-play electrical installations and configure your first solution in just a few minutes. Choose from our pre-configured options (optimized for efficient, proven results) or start your custom configuration right away:
CPO MIX
The CPO MIX combines the advantages of CPO DATA and CPO ENERGY in one housing. This gives you full control over the distribution of power and data throught the working space.
POWER SUPPLY LINE
3-phase (three-phase)
INTERFACE
from fixed to pluggable installation with phase splitting
Pluggable Power Supply of the workstation
SUPPLY LINE
of the network technology
PLUGGABLE installation to the end user
INTERFACE
from fixed to pluggable
DETAILED INFORMATION CAN BE FOUNDIN OUR STORE!
To the storeDOWNLOADS
FAQs
From the initial idea to tender help and execution - we design the process together with you.
Contact your responsible sales representative.
Or visit our store, where you will find a selection of Consolidation Points to choose from.
- Simple and future-proof structures
- Material saving
- Permanent base installation
- Increased energy efficiency – due to three-phase current up to just before the consumer
- Respond to changes/adjustments easily, quickly and securely at any time
- Our CPO distribution boxes can be designed in a variety of ways, for example, a mix of input is possible, such as cable gland, hammerhead rail, or the gesis® connector system. Depending on the type, consolidation points are wired differently internally and may even be equipped with protection/switching devices. For simple, fast and safe cabling to the consumer, we rely on our proven plug & play installation connector system, gesis®.
- If you do not find the right product among our catalog products, our engineers can quickly design a customized consolidation point based on your requirements.
Let us do it all! Please contact our knowleadgeable support team to take you through the process. We begin by defining the building cabling standards and taking into account the workplace directive §23 ArbStättv. This results in the distribution and number of distribution boxes CPO that are required. Then we plan the basic installation/basic infrastructure for energy and data up to the consolidation point, which serve as decentralized collection points for energy and data. Depending on the use of the room or the tenant, the area to be flexibly designed can now be planned. If you use a pluggable installation with gesis® installation and modifications are even easier!
The CPO distribution boxes are suitable for installation in raised floors, false ceilings and other underfloor systems.
- The CPO distribution boxes are subject to a type test, which includes EMC, temperature, the IK test, IP and the corrosion test. A unit test is also carried out, involving a visual inspection, a short-circuit and reverse-polarity test, and a continuity test.
- A functional test can also be performed at the customer’s request.
products - 019f93bcc3c8769f8469eb68e9aff03a
Your filters
Our eShop has moved
Our website and eShop are now combined on one platform. Product information and shop features are now available directly here. Use the search or select a product category.
Already have a customer account? Please follow the instructions when signing in.
Need assistance? Contact our eShop support team by email at ebusiness@wieland-electric.com.