test disconnect terminal WTN 6 TD
test disconnect terminal WTN 6 TD rated voltage 800 V, rated current 41 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 6 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 6mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 8 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.S06.2455.0 |
|---|---|
| article description | test disconnect terminal WTN 6 TD |
| EAN | 4049088725289 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 212 mm |
|---|---|
| width packed | 172 mm |
| height packed | 52 mm |
| gross weight packed | 1534 g |
| volume packed | 1896 ccm |
| net weight single part | 29.11 g |
| volume single part | 37.92 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 6 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 8 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | screw connection |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated current | 41 A |
|---|---|
| rated voltage | 800 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 72.5 mm |
| type of insulation material | thermoplastic |
| width | 8 mm |
| height | 50.5 mm |
| operating temperature | -40 - 55 °C |
| connection type | screw connection |
|---|---|
| connection type 2 | screw connection |
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 10 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 6 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 6 mm² |
| wire strip length | 10 mm |
| torque conductor mounting | 1.2 Nm |
| cross section UL | 20-8 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 42 A |
| current field wiring | 42 A |
| cross section CSA | 20-8 AWG |
| voltage CSA | 300 V |
| current CSA | 42 A |
| integrated test socket | no |
|---|
| ETIM 9.0 | EC000902 |
|---|
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.S06.5955.5 | test plug PS 6 WTN RT | | |
| 0D.S07.6027.0 | insert bridge IVB WTN 6-10 P | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.206.7056.0 | marking plate WMP 8-10 | | |
| 0D.S07.5627.0 | insert bridge IVB WTN 6-6 P | | |
| 0D.S07.5227.0 | insert bridge IVB WTN 6-2 P | | |
| 0D.S07.5827.0 | insert bridge IVB WTN 6-8 P | | |
| 0D.S07.5127.8 | jumper bar IVB WTN 6 TD M3 GE | | |
| 0D.S06.1155.9 | partition TW 006 WTN | | |
| 0D.S07.5427.0 | insert bridge IVB WTN 6-4 P | | |
| 0D.S07.5927.0 | insert bridge IVB WTN 6-9 P | | |
| 0D.S06.6655.2 | cover ADWTN 6 SC B | | |
| 0D.S06.5955.1 | test plug PS 6 WTN SW | | |
| 0D.S07.5727.0 | insert bridge IVB WTN 6-7 P | | |
| 0D.S06.2955.0 | end plate APWTN 6 TD | | |
| 0D.S08.3227.0 | jumper bar IVB WTN 6-2 S | | |
| 0D.S07.5127.1 | jumper bar IVB WTN 6 TD M3 | | |
| 0D.S07.5527.0 | insert bridge IVB WTN 6-5 P | | |
| 0D.S07.5127.5 | jumper bar IVB WTN 6 TD M3 RT | | |
| 0D.S07.5327.0 | insert bridge IVB WTN 6-3 P | | |
| 0D.S06.1255.9 | partition TW 007 WTN | | |
| 0D.S07.5127.9 | jumper bar IVB WTN 6 TD M3 OR | | |
| 0D.S08.4027.0 | jumper bar IVB WTN 6-10 S | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 125.11kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.18kB | |
| | - | 200.83kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.85kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 66.27kB | |
| | - | 64.18kB | TIF |
| | - | 1.31MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 333.96kB | |
| | - | 957.00kB | STP |
| | - | 2.74MB | IGS |
| | - | 547.84kB | JT |
Retailer
test disconnect terminal WTN 6 TD rated voltage 800 V, rated current 41 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 6 mm², connectable conductor cross section fine stranded without cable end sleeve 0,5mm² - 6mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 8 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer