cable clip FLATCABLE SCREW
Cable clip for podis® CON and gesis® NRG flatcables, for all cross- sections; for effective installation using quick-release fastener and just one fixing point; Version for fixing with screw; for wall and ceiling mount; with clips for the installation to cable trays with 25 mm mounting distance; color black
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 05.569.7453.0 |
|---|---|
| article description | cable clip FLATCABLE SCREW |
| EAN | 4049088663109 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 73269098 |
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 20.9 g |
| volume single part | 237.99 ccm |
| packaging quantity | 0 piece(s) |
| material | plastic |
|---|---|
| UV resistant | yes |
| length | 87 mm |
|---|---|
| assembly width | 23.5 mm |
| assembly height | 30 mm |
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| F0.000.0056.3 | Pipe Clamp D25 | | |
| F0.000.0056.5 | Pipe Clamp D40 | | |
| 05.569.7753.0 | Clip Basket FLATCABLE | | |
| F0.000.0055.7 | Pipe Clamp D20 | | |
| F0.000.0056.6 | Pipe Clamp D50 | | |
| F0.000.0056.4 | Pipe Clamp D32 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.31MB | |
| | - | 127.55kB | |
| | - | 11.71kB | DOCX |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 87.28kB | |
| | - | 85.18kB | TIF |
| | - | 1.47MB | DXF |
Retailer
Cable clip for podis® CON and gesis® NRG flatcables, for all cross- sections; for effective installation using quick-release fastener and just one fixing point; Version for fixing with screw; for wall and ceiling mount; with clips for the installation to cable trays with 25 mm mounting distance; color black
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer