Back to overview
connecting module FCS 4 7 SI FK FM
Article number 99.801.4866.1
podis® CON 7G4 connecting module, rated voltage 500 V, rated current 20 A, cross section fine-stranded 1.5 mm² - 4 mm², output knock-outs 2x M20 / 2x M25, IP65, color housing black
commercial data
|
article number
|
99.801.4866.1
|
|---|---|
|
article description
|
connecting module FCS 4 7 SI FK FM
|
|
EAN
|
4049088106248
|
|
Minimum order quantitiy
|
4
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369010
|
packaging dimensions
|
length packed
|
376 mm
|
|---|---|
|
width packed
|
156 mm
|
|
height packed
|
83 mm
|
|
gross weight packed
|
1540 g
|
|
volume packed
|
4868 ccm
|
|
net weight single part
|
367.12 g
|
|
volume single part
|
1217 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
4 piece(s)
|
certificates / approvals
connection data
|
number of poles
|
7
|
|---|---|
|
number of clamp positions per pole
|
1
|
|
type of termination (round cable)
|
insulation piercing connection
|
|
type of connection power bus
|
spring clamp connection
|
|
number of outputs
|
4
|
|
output type
|
knock-outs 2x M20 / 2x M25
|
|
cross section fine-stranded
|
1,5 mm² - 4 mm²
|
|
connection cross section solid
|
1,5 mm² - 4 mm²
|
technical data UL/CSA
|
rated voltage
|
600 V
|
|---|---|
|
rated current
|
20 A
|
mechanical data
|
color housing
|
black
|
|---|---|
|
degree of protection (IP)
|
IP65
|
|
mounting method
|
wire tray
|
electrical data
|
rated voltage
|
500 V
|
|---|---|
|
rated current
|
20 A
|
|
type of supply voltage
|
AC/DC
|
|
rated operating voltage auxiliary power
|
250 V
|
|
rated operating current auxiliary power
|
20 A
|
dimensions
|
length
|
180 mm
|
|---|---|
|
assembly width
|
60 mm
|
|
assembly height
|
67 mm
|
classification
|
ETIM 5.0
|
small distribution board
|
|---|---|
|
ECLASS 8.1
|
small distribution board
|
|
ETIM 4.0
|
small distribution board
|
|
ETIM 3.0
|
small distribution board
|
|
ETIM 6.0
|
EC000214
|
|
ETIM 7.0
|
EC000214
|
|
ECLASS 11
|
27142409
|
|
ETIM 8.0
|
EC000214
|
|
ETIM 9.0
|
EC000214
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.1453.1 | cable screw gland M25 x 1,5 9 - 16 |
|
|
| Z5.507.1553.1 | cable screw gland M25 x 1,5 13 - 18 |
|
|
| 05.505.0153.1 | Locknut M20 x 1,5 |
|
|
| 06.502.5200.0 | bit DIN 3128 PH1x70 |
|
|
| 05.505.0253.1 | Locknut M25 x 1,5 |
|
|
| Z5.507.1353.1 | cable screw gland M20 x 1,5 7 - 13 |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.729.0504.1 | flat cable LI2X2X-FL 7G4 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 2.44MB | |
|
|
- | 70.63kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 47.05kB | |
|
|
- | 48.33kB | |
|
|
- | 79.95kB | |
|
|
- | 201.34kB | |
|
|
- | 776.88kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.76kB |
Retailer
Article number 99.801.4866.1
podis® CON 7G4 connecting module, rated voltage 500 V, rated current 20 A, cross section fine-stranded 1.5 mm² - 4 mm², output knock-outs 2x M20 / 2x M25, IP65, color housing black