Back to overview
distributor GST18I3I B2HZR1 MWS
BEST CHOICE
Article number 92.731.6053.0
gesis® CLASSIC distributor, number of poles 3, female, connection type insulation displacement connection, rated voltage 250 V, rated current 20 A, cable diameter 5.5 - 12 mm, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.731.6053.0 |
|---|---|
| article description | distributor GST18I3I B2HZR1 MWS |
| EAN | 4049088136436 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 398 mm |
|---|---|
| width packed | 302 mm |
| height packed | 198 mm |
| gross weight packed | 3730 g |
| volume packed | 23799 ccm |
| net weight single part | 66.35 g |
| volume single part | 475.98 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| strain relief | yes |
| pollution degree | 2 |
| mechanical coding | code 1 |
| lockable | self-locking (unlocking by tool) |
| color of coding/ contact carrier | white |
| Pole codification | L, N, PE |
| color of housing inclusive strain relief | white |
| RAL-Nummer Codierung/Kontakteinsatz | 9016 |
connection data
| cable diameter max. | 12 mm |
|---|---|
| cable diameter min. | 5.5 mm |
| connection cross section solid mm² max. | 2.5 mm² |
| connection cross section solid mm² min. | 1.5 mm² |
| connection cross section fine stranded mm² max. | 2.5 mm² |
| connection cross section fine stranded mm² min. | 1.5 mm² |
| terminations per pole | 1 |
| sheath strip length | 40 mm |
| wire strip length | 0 mm |
technical data UL
| connection cross section stranded AWG min. | 1.5 AWG |
|---|
model
| model | female |
|---|---|
| connection type | insulation displacement connection |
| degree of protection (IP) | IP40 |
material
| housing material | polyamide |
|---|---|
| halogen free | yes |
| contact material | CuZn |
| fire load | 0.403 kWh/St |
| insulation components continous temperature | 100 °C |
| surface finish | tin-plated |
dimensions
| length | 85 mm |
|---|---|
| width | 36 mm |
| height | 44 mm |
classification
| ETIM 5.0 | plug-in connector for plug-in building installation |
|---|---|
| ECLASS 8.1 | plug-in connector for plug-in building installation |
| ETIM 4.0 | plug-in connector for plug-in building installation |
| ETIM 6.0 | EC002560 |
| ETIM 7.0 | EC002560 |
| ECLASS 11 | 27440605 |
| ETIM 8.0 | EC002560 |
| ETIM 9.0 | EC002560 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW | | |
| 05.587.3156.0 | lock (G)ST18 WS | | |
| 05.561.3653.0 | cover cap GST18I3VS B WS | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 06.561.7853.0 | mounting frame GST18I3 SW | | |
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS | | |
| 05.587.3156.1 | lock (G)ST18 SW | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.032.0658.0 | device connector GST18I3L S1V BR05 | | |
| 92.297.1000.8 | cable assembly GST18I3KSBS 15 10TB06 | | |
| 92.032.3958.0 | device connector GST18I3S S1 TB06 | | |
| 92.032.3458.0 | device connector GST18I3S S1 GR01 | | |
| 92.032.3658.0 | device connector GST18I3S S1 RT03 | | |
| 92.032.0058.0 | device connector GST18I3L S1V WS | | |
| 92.032.3358.0 | device connector GST18I3S S1 WS | | |
| 92.032.0158.0 | device connector GST18I3L S1V GR01 | | |
| 92.032.3858.0 | device connector GST18I3S S1 BR05 | | |
| 92.032.3758.0 | device connector GST18I3S S1 PB04 | | |
| 92.032.3558.0 | device connector GST18I3S S1 GN07 | | |
| 92.297.1003.0 | cable assembly GST18I3KSB- 15 10TR01 | | |
| 92.032.0458.0 | device connector GST18I3L S1V PB04 | | |
| 92.297.1004.8 | cable assembly GST18I3KS-S 15 10TB06 | | |
| 92.032.0358.0 | device connector GST18I3L S1V GN07 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 103.92kB | |
| | - | 11.97kB | DOCX |
| | - | 582.00B | TXT |
| | - | 701.00B | TXT |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 367.18kB | |
| | - | 367.32kB | |
| | - | 842.23kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.20kB | |
| | - | 57.08kB | TIF |
| | - | 23.34kB | TIF |
| | - | 25.11kB | |
| | - | 2.26MB | DXF |
| | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 322.07kB | |
| | - | 1.79MB | STP |
| | - | 4.73MB | IGS |
| | - | 1.10MB | JT |
Retailer
BEST CHOICE
Article number 92.731.6053.0
gesis® CLASSIC distributor, number of poles 3, female, connection type insulation displacement connection, rated voltage 250 V, rated current 20 A, cable diameter 5.5 - 12 mm, color of coding/ contact carrier white
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer