Back to overview
device connector GST18I3S S1 TB06
Article number 92.032.3958.0
gesis® CLASSIC device connector, built-in component, single screw connection, number of poles 3, model male, connection type screw connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier turquoise blue
commercial data
|
article number
|
92.032.3958.0
|
|---|---|
|
article description
|
device connector GST18I3S S1 TB06
|
|
EAN
|
4049088231988
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
205 mm
|
|---|---|
|
width packed
|
180 mm
|
|
height packed
|
125 mm
|
|
gross weight packed
|
2376 g
|
|
volume packed
|
4612.5 ccm
|
|
net weight single part
|
11.38 g
|
|
volume single part
|
23.063 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
200 piece(s)
|
certificates / approvals
general
|
rated current
|
20 A
|
|---|---|
|
rated voltage
|
250 V
|
|
pollution degree
|
2
|
|
mechanical coding
|
code 6
|
|
rated impulse voltage
|
4 kV
|
|
lockable
|
self-locking (unlocking by tool)
|
|
color of coding/ contact carrier
|
turquoise blue
|
|
Pole codification
|
1, 2, 3
|
connection data
|
connection cross section solid mm² max.
|
4 mm²
|
|---|---|
|
connection cross section solid mm² min.
|
0.75 mm²
|
|
connection cross section fine stranded mm² max.
|
4 mm²
|
|
connection cross section fine stranded mm² min.
|
0.75 mm²
|
|
terminations per pole
|
1
|
|
wire strip length
|
7 mm
|
model
|
model
|
male
|
|---|---|
|
connection type
|
screw connection
|
|
angle of plug
|
straight
|
|
degree of protection (IP)
|
IP20
|
|
remark to type of connection
|
fine stranded wires 4 mm² only without ferrules
|
|
built-in component
|
built-in component/connector
|
material
|
housing material
|
polyamide
|
|---|---|
|
halogen free
|
yes
|
|
contact material
|
CuZn
|
|
fire load
|
0.038 kWh/St
|
|
insulation components continous temperature
|
100 °C
|
|
surface finish
|
tin-plated
|
dimensions
|
length
|
31.5 mm
|
|---|---|
|
width
|
28.2 mm
|
|
height
|
19.5 mm
|
classification
|
ETIM 5.0
|
device connection for plug-in building installation
|
|---|---|
|
ECLASS 8.1
|
device connection for plug-in building installation
|
|
ETIM 4.0
|
device connection for plug-in building installation
|
|
ETIM 6.0
|
EC002566
|
|
ETIM 7.0
|
EC002566
|
|
ECLASS 11
|
27440602
|
|
ETIM 8.0
|
EC002566
|
|
ETIM 9.0
|
EC002566
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW |
|
|
| 05.561.3653.0 | cover cap GST18I3VS B WS |
|
|
| 05.564.5353.0 | cover cap GST18I3/4/5 SW |
|
|
| 05.564.5353.2 | cover cap GST18I3/4/5 WS |
|
|
| 05.594.4250.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
| 99.005.8210.0 | strain relief GST18I3 HOCH SW |
|
|
| 34.300.1122.1 | mounting sheet GST18 3-10 POLIG |
|
|
| 05.594.4253.0 | cover cap ST18/3B + GST18I3 ST WS |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 92.931.5653.0 | connector GST18I3S B1 ZR2 RT03 |
|
|
| 92.731.6053.0 | distributor GST18I3I B2HZR1 MWS |
|
|
| 92.931.3453.0 | connector GST18I3S B1 ZR1 GR01 |
|
|
| 92.731.3053.0 | connector GST18I3S B1 ZR1 MWS |
|
|
| 92.931.3753.0 | connector GST18I3S B1 ZR1 PB04 |
|
|
| 92.931.3853.0 | connector GST18I3S B1 ZR1 BR05 |
|
|
| 92.931.3553.0 | connector GST18I3S B1 ZR1 GN07 |
|
|
| 92.931.3057.0 | connector GST18I3S B1 ZR1 N |
|
|
| 92.931.4053.0 | connector GST18I3S B1 ZR1 TB06 |
|
|
| 92.931.5853.0 | connector GST18I3S B1 ZR2 BR05 |
|
|
| 92.931.3053.0 | connector GST18I3S B1CZR1 WS |
|
|
| 92.931.5353.0 | connector GST18I3S B1 ZR2 GR01 |
|
|
| 92.931.6053.0 | connector GST18I3S B1 ZR2 TB06 |
|
|
| 92.931.3653.0 | connector GST18I3S B1 ZR1 RT03 |
|
|
| 92.931.5053.0 | connector GST18I3S B1 ZR2 WS |
|
|
| 92.931.5553.0 | connector GST18I3S B1 ZR2 GN07 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 120.55kB | |
| REACH info | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 367.18kB | |
| UKCA declaration of conformity | - | 367.32kB | |
| Approval DEKRA KEMA | - | 2.39MB | |
| Approval VDE | - | 1.02MB | |
| Approval UR | - | 192.21kB | |
| Approval CQC | - | 3.50MB | |
| Approval CSA | - | 92.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.97kB | |
| RoHS certificate | - | 197.86kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 59.88kB | |
| Customer drawings (TIFF) | - | 57.62kB | TIF |
| Customer drawings (DXF) | - | 2.09MB | DXF |
| Product group images | - | 23.43kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 576.93kB | |
| CAD STEP data | - | 461.24kB | STP |
| CAD IGES data | - | 968.54kB | IGS |
| CAD JT data | - | 177.63kB | JT |
Retailer
Article number 92.032.3958.0
gesis® CLASSIC device connector, built-in component, single screw connection, number of poles 3, model male, connection type screw connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier turquoise blue