earth terminal WTPN 1.5 D2/2 PE
earth terminal WTPN 1.5 D2/2 PE rated voltage 500 V, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 1,5mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.202.9255.0 |
|---|---|
| article description | earth terminal WTPN 1.5 D2/2 PE |
| EAN | 4049088719837 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 40 mm |
| gross weight packed | 369 g |
| volume packed | 567 ccm |
| net weight single part | 6.7 g |
| volume single part | 11.34 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
| nominal cross section | 1.5 mm² |
|---|---|
| color | green/yellow |
| number of levels | 1 |
| number of clamp positions per level | 4 |
| width/grid dimension | 3.5 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | push-In connection//true |
| number of clamp positions per level | 4 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated voltage | 500 V |
|---|---|
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 69.5 mm |
| type of insulation material | thermoplastic |
| width | 3.5 mm |
| height | 32 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 1.5 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 1.5 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.25 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 0.75 mm² |
| wire strip length | 10 mm |
| cross section UL | 26-14 AWG |
|---|---|
| voltage UL | 300 V |
| cross section CSA | 26-14 AWG |
| voltage CSA | 300 V |
| ETIM 9.0 | EC000901 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
| 0D.202.8155.5 | spacer SPS 1.5 | | |
| 0D.202.7281.0 | marking strips WML 9.8/60 | | |
| 0D.202.2255.7 | end plate APWTPN 1.5 D2/2 GN | | |
| 0D.202.7455.0 | marking tag ZS 001 | | |
| 0D.202.7555.0 | marking tag ZS 002 | | |
| 0D.202.2255.0 | end plate APWTPN 1.5 D2/2 | | |
| 0D.202.7056.0 | marking plate WMP 3.5-10 | | |
| 0D.202.7156.0 | marking plate WMP 3.5-5.8 | | |
| 0D.202.8055.5 | test plug PS 1.5 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 5D.202.9155.0 | earth terminal WTPN 1.5 D1/2 PE | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 118.15kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 123.58kB | |
| | - | 190.65kB | |
| | - | 751.28kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 61.42kB | |
| | - | 59.42kB | TIF |
| | - | 1.90MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 292.53kB | |
| | - | 2.06MB | STP |
| | - | 5.69MB | IGS |
| | - | 1.06MB | JT |
Retailer
earth terminal WTPN 1.5 D2/2 PE rated voltage 500 V, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,14mm² - 1,5mm², mounting method DIN rail (top hat rail), color green/yellow, width/grid dimension 3.5 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer