Back to overview
end cap GESIS NRG 5x2,5+5x4MM²
BEST CHOICE
Article number 06.562.0653.0
gesis® NRG end cap; for flat cable 5G2,5 and 5G4; IP40; can be assembled after cable is cut with special cutting tool; colour: natural coloured
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 06.562.0653.0 |
|---|---|
| article description | end cap GESIS NRG 5x2,5+5x4MM² |
| EAN | 4049088288852 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 169 mm |
|---|---|
| width packed | 123 mm |
| height packed | 53 mm |
| gross weight packed | 116 g |
| volume packed | 1102 ccm |
| net weight single part | 7.686 g |
| volume single part | 110.2 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
classification
| ETIM 5.0 | accessories for plug-in building installation |
|---|---|
| ETIM 6.0 | EC002863 |
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.710.0304.6 | flat cable 5G4MM² HF BL | | |
| 00.770.0304.7 | flat cable 5G4MM² HF GN B2 | | |
| 00.712.0303.6 | flat cable 5G2,5MM² PVC BL | | |
| 00.770.0303.1 | flat cable 5G2,5MM² HF SW B2 | | |
| 00.712.0303.1 | flat cable 5G2,5MM² PVC SW | | |
| 00.712.0303.7 | flat cable 5G2,5MM² PVC GN | | |
| 00.770.0304.6 | flat cable 5G4MM² HF BL B2 | | |
| 00.770.0304.1 | flat cable 5G4MM² HF SW B2 | | |
| 00.710.0303.6 | flat cable 5G2,5MM² HF BL | | |
| 00.710.0303.1 | flat cable 5G2,5MM² HF SW | | |
| 00.770.0303.6 | flat cable 5G2,5MM² HF BL B2 | | |
| 00.710.0304.1 | flat cable 5G4MM² HF SW | | |
| 00.770.0303.7 | flat cable 5G2,5MM² HF GN B2 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 326.60kB | |
| | - | 91.12kB | |
| | - | 11.83kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 201.76kB | |
| | - | 44.31kB | |
| | - | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 60.82kB | |
| | - | 58.61kB | TIF |
| | - | 3.23MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 304.94kB | |
| | - | 87.20kB | STP |
| | - | 176.89kB | IGS |
| | - | 43.33kB | JT |
Retailer
BEST CHOICE
Article number 06.562.0653.0
gesis® NRG end cap; for flat cable 5G2,5 and 5G4; IP40; can be assembled after cable is cut with special cutting tool; colour: natural coloured
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer