Back to overview
flat cable 5G4MM² HF BL B2
Article number 00.770.0304.6
gesis® NRG DIMM flat cable; mains+signal 5G4; 20 A; 0.6/1 kV; halogen free CPR class Eca; color: blue.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 00.770.0304.6 |
|---|---|
| article description | flat cable 5G4MM² HF BL B2 |
| EAN | 4049088462726 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444995 |
packaging dimensions
| length packed | 1000 mm |
|---|---|
| width packed | 540 mm |
| height packed | 1000 mm |
| gross weight packed | 470000 g |
| volume packed | 540000 ccm |
| net weight single part | 410 g |
| volume single part | 540 ccm |
| packaging | roll |
| packaging quantity | 1000 m |
general
| core insulation | PE |
|---|---|
| core identification | color |
| flame retardant | according to DIN 60332-1-2 |
| color outer sheath | pastel blue |
| material outer sheath | polyolefin |
| conductor category | class 6 = very flexible |
| yellow/green conductor | yes |
| screen | no |
| number of cores | 5 |
| cable width approx. | 24 mm |
| cable height approx. | 6.3 mm |
| fire class | B2ca s1a d1 a1 |
technical data
| nominal cross section conductor | 4 mm² |
|---|---|
| nominal voltage UN | 1000 V |
| nominal voltage U0 | 600 V |
| fire load | 1.2 kWh/m |
| conductor category | class 6 = very flexible |
| number of cores | 5 |
| core insulation | PE |
| yellow/green conductor | yes |
| screen | no |
| material outer sheath | polyolefin |
| color outer sheath | pastel blue |
| flame retardant | according to DIN 60332-1-2 |
| halogen free (according to EN 60754-12) | yes |
| cable width approx. | 24 mm |
| cable height approx. | 6.3 mm |
| nominal voltage U0 | 600 V |
| nominal voltage U | 1000 V |
| fire class | B2ca s1a d1 a1 |
| bending radius, static | 100 mm |
| ambient temperature min. | -25 °C |
| ambient temperature max. | 90 °C |
material
| halogen free | yes |
|---|---|
| fire load | 1.2 kWh/m |
classification
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 3.0 | flat cable |
| ETIM 6.0 | EC000825 |
| ETIM 7.0 | EC003250 |
| ETIM 8.0 | EC003250 |
| ETIM 9.0 | EC003250 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.7453.0 | cable clip FLATCABLE SCREW | | |
| 99.681.0000.0 | sample case GESIS NRG 5x2,5+5x4MM² | | |
| 05.562.3000.0 | cable clip Befestigungsschelle | | |
| 95.300.0600.0 | cutting tool GESIS NRG 5x2,5+5x4MM² | | |
| 05.569.7553.0 | cable clip FLATCABLE NAIL | | |
| F0.000.0051.9 | cutting tool podis/gesis | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.562.0653.0 | end cap GESIS NRG 5x2,5+5x4MM² | | |
| 92.051.5553.0 | flat cable adapter GST18I5I B1H F7V PB | | |
| 92.050.1653.0 | flat cable adapter GST18I5A S1 F7 PB | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.60kB | |
| | - | 12.10kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.06MB | |
| | - | 1.25MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.18kB |
Retailer
Article number 00.770.0304.6
gesis® NRG DIMM flat cable; mains+signal 5G4; 20 A; 0.6/1 kV; halogen free CPR class Eca; color: blue.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer