Back to overview
flat cable 5G2,5MM² PVC SW
BEST CHOICE
Article number 00.712.0303.1
gesis® NRG BASIC flat cable; mains 5G2.5; 20 A; 0.6/1 kV; PVC CPR class Eca; color: black.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 00.712.0303.1 |
|---|---|
| article description | flat cable 5G2,5MM² PVC SW |
| EAN | 4049088299919 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444995 |
packaging dimensions
| length packed | 1000 mm |
|---|---|
| width packed | 540 mm |
| height packed | 1000 mm |
| gross weight packed | 361000 g |
| volume packed | 540000 ccm |
| net weight single part | 301 g |
| volume single part | 540 ccm |
| packaging | roll |
| packaging quantity | 1000 m |
certificates / approvals
general
| core insulation | PVC |
|---|---|
| core identification | color |
| flame retardant | according to DIN 60332-1-2 |
| color outer sheath | black |
| material outer sheath | PVC |
| conductor category | class 6 = very flexible |
| yellow/green conductor | yes |
| screen | no |
| number of cores | 5 |
| cable width approx. | 24 mm |
| cable height approx. | 6.3 mm |
| fire class | Eca |
technical data
| nominal cross section conductor | 2.5 mm² |
|---|---|
| nominal voltage UN | 1000 V |
| nominal voltage U0 | 600 V |
| fire load | 1.325 kWh/m |
| conductor category | class 6 = very flexible |
| number of cores | 5 |
| core insulation | PVC |
| yellow/green conductor | yes |
| screen | no |
| material outer sheath | PVC |
| color outer sheath | black |
| flame retardant | according to DIN 60332-1-2 |
| halogen free (according to EN 60754-12) | no |
| cable width approx. | 24 mm |
| cable height approx. | 6.3 mm |
| nominal voltage U0 | 600 V |
| nominal voltage U | 1000 V |
| fire class | Eca |
| bending radius, static | 100 mm |
| ambient temperature min. | -15 °C |
| ambient temperature max. | 70 °C |
material
| halogen free | no |
|---|---|
| fire load | 1.325 kWh/m |
classification
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 3.0 | flat cable |
| ETIM 6.0 | EC000825 |
| ETIM 7.0 | EC003250 |
| ETIM 8.0 | EC003250 |
| ETIM 9.0 | EC003250 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.7453.0 | cable clip FLATCABLE SCREW | | |
| 99.681.0000.0 | sample case GESIS NRG 5x2,5+5x4MM² | | |
| 05.562.3000.0 | cable clip Befestigungsschelle | | |
| 95.300.0600.0 | cutting tool GESIS NRG 5x2,5+5x4MM² | | |
| 05.569.7553.0 | cable clip FLATCABLE NAIL | | |
| F0.000.0051.9 | cutting tool podis/gesis | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.562.0653.0 | end cap GESIS NRG 5x2,5+5x4MM² | | |
| 92.050.1553.1 | flat cable adapter GST18I5A S1 F7 SW | | |
| 92.051.5453.1 | flat cable adapter GST18I5I B1H F7V SW | | |
| 92.031.5453.1 | flat cable adapter GST18I3I B1H F7V SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 124.79kB | |
| | - | 12.07kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.26kB | |
| | - | 48.60kB | |
| | - | 189.08kB | |
| | - | 45.43kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 80.05kB | |
| | - | 77.86kB | TIF |
| | - | 8.47MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 218.53kB | |
| | - | 76.30kB | STP |
| | - | 285.00kB | IGS |
| | - | 3.21kB | JT |
Retailer
BEST CHOICE
Article number 00.712.0303.1
gesis® NRG BASIC flat cable; mains 5G2.5; 20 A; 0.6/1 kV; PVC CPR class Eca; color: black.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer