Back to overview
feed-in module FCS E16 5 SASA M50L SW
BEST CHOICE
Article number 75.450.2253.1
podis® CON 5G16 feed-in module, rated voltage 690 V, rated current 100 A, input round cable, cross section fine-stranded 1.5 mm² - 35 mm², output for 5G16 flatcable, IP65, color housing black,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 75.450.2253.1 |
|---|---|
| article description | feed-in module FCS E16 5 SASA M50L SW |
| EAN | 4049088707575 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
packaging dimensions
| length packed | 340 mm |
|---|---|
| width packed | 185 mm |
| height packed | 160 mm |
| gross weight packed | 1479 g |
| volume packed | 10064 ccm |
| net weight single part | 1253 g |
| volume single part | 10064 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
connection data
| number of poles | 5 |
|---|---|
| number of clamp positions per pole | 1 |
| type of termination (round cable) | screw connection |
| type of connection power bus | screw connection |
| number of inputs | 1 |
| input type | round cable |
| number of outputs | 1 |
| output type | for 5G16 flatcable |
| cross section fine-stranded | 1,5 mm² - 35 mm² |
| connection cross section solid | 1,5 mm² - 50 mm² |
mechanical data
| housing material | Polycarbonate (PC) |
|---|---|
| color housing | black |
| UV resistant | yes |
| shock resistance | IK08 |
| degree of protection (IP) | IP65 |
| mounting method | surface mounting |
electrical data
| rated voltage | 690 V |
|---|---|
| rated current | 100 A |
| type of supply voltage | AC |
dimensions
| length | 252 mm |
|---|---|
| assembly width | 162 mm |
| assembly height | 120 mm |
classification
| ECLASS 11 | 27142409 |
|---|---|
| ETIM 9.0 | EC000214 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.3653.1 | cable screw gland M50 x 1,5 25 - 31 | | |
| 06.564.8400.0 | Set fixing lugs TG ABL | | |
| 05.505.0900.1 | Locknut M50 x 1,5 | | |
| Z5.507.3753.1 | cable screw gland M50 x 1,5 30 - 38 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.771.0307.1 | flat cable FL-LSHF 5G16 | | |
| 99.099.0000.8 | flat cable FL-LSHF 5G25 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 824.78kB | |
| | - | 216.32kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 223.50kB | |
| | - | 221.38kB | TIF |
| | - | 3.99MB | DXF |
Retailer
BEST CHOICE
Article number 75.450.2253.1
podis® CON 5G16 feed-in module, rated voltage 690 V, rated current 100 A, input round cable, cross section fine-stranded 1.5 mm² - 35 mm², output for 5G16 flatcable, IP65, color housing black,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer