flat cable FL-LSHF 5G25
Flatcable PODIS CON LSHF 5G25; compatible with 5G16 components and accesories; 0.6/1kV; CPR class B2ca-s1a-d1-a1; halogen-free, flame retardent; for fixed installation; color dark grey; W x H 48 x 11,5 mm; For applications up to 80 A, the special conditions must be considered
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 99.099.0000.8 |
|---|---|
| article description | flat cable FL-LSHF 5G25 |
| EAN | 4049088660177 |
| Minimum order quantitiy | 1 |
| country of origin | ES |
| customs tariff number | 85444995 |
| length packed | 1250 mm |
|---|---|
| width packed | 802 mm |
| height packed | 1250 mm |
| gross weight packed | 840500 g |
| volume packed | 1253125 ccm |
| net weight single part | 1541 g |
| volume single part | 2506.25 ccm |
| packaging | roll |
| packaging quantity | 500 m |
| core insulation | polyolefin |
|---|---|
| core identification | color |
| color outer sheath | dark grey |
| material outer sheath | polyolefin |
| conductor category | class 5 = flexible |
| yellow/green conductor | yes |
| bending radius, static | 57.5 mm |
| screen | no |
| number of cores | 5 |
| cable width approx. | 48 mm |
| cable height approx. | 11.5 mm |
| min. installation temperature | 0 °C |
| max. installation temperature | 60 °C |
| shock resistance | IK10 |
| Flame retardant according to IEC 60332-1-2 | ja |
| Flame retardant according to IEC 60332-3-24 (Cat C) | ja |
| Halogen free according to EN IEC 60754-1 | ja |
| UV resistant | yes |
| fire load | 3.15 kWh/m |
| fire class | B2ca s1 d1 a1 |
| nominal cross section conductor | 25 mm² |
|---|---|
| nominal voltage UN | 1 kV |
| Voltage drop | 1.72 (V/A km)² |
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 6.0 | EC000825 |
| ETIM 7.0 | EC003250 |
| ECLASS 11 | 27060106 |
| ETIM 8.0 | EC003250 |
| ETIM 9.0 | EC003250 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.7453.0 | cable clip FLATCABLE SCREW | | |
| Z7.432.8053.0 | flatcable entry PODIS 5G16 | | |
| 05.569.7553.0 | cable clip FLATCABLE NAIL | | |
| Z6.563.7800.0 | cable patch PODIS/GESIS | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.450.2253.1 | feed-in module FCS E16 5 SASA M50L SW | | |
| 75.453.0053.1 | connecting module FCS 16 5 SI SA RST | | |
| 75.456.0053.1 | connecting module FCS 16 5 SI SA M32 | | |
| Z6.564.7053.1 | cable end cap podis 5G16 SW | | |
| 75.453.1755.1 | Circuitbreaker Module FH BO 32 C RST25 | | |
| 75.456.1155.1 | Circuitbreaker Module FH RCBO 16 CARST20 | | |
| 75.459.8553.1 | Surge Protection Module FH SP2 CL | | |
| 75.456.1055.1 | Circuitbreaker Module FH MT M32 | | |
| 75.459.7553.1 | Surge Protection Module FH SP23 CL LEDB | | |
| 75.456.1255.1 | Circuitbreaker Module FH RCBO 32 CARST25 | | |
| 75.456.0955.1 | Circuitbreaker Module FH RCBO 32 CAM32 | | |
| 75.452.1353.1 | Circuitbreaker Module FH RCBO 20 CARST20 | | |
| G0.000.0157.0 | connecting module PLC MODUL ADAPTER | | |
| 05.569.7553.0 | cable clip FLATCABLE NAIL | | |
| 75.456.0855.1 | Circuitbreaker Module FH RCBO 16 CAM32 | | |
| 75.450.2114.3 | feed-in module FCS 16 5 SA SAM | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.35kB | |
| | - | 48.90kB | |
| | - | 12.56kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 793.02kB | |
| | - | 789.71kB | |
| | - | 760.39kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 386.05kB | |
| | - | 53.88kB | STP |
| | - | 190.83kB | IGS |
| | - | 35.85kB | JT |
Retailer
Flatcable PODIS CON LSHF 5G25; compatible with 5G16 components and accesories; 0.6/1kV; CPR class B2ca-s1a-d1-a1; halogen-free, flame retardent; for fixed installation; color dark grey; W x H 48 x 11,5 mm; For applications up to 80 A, the special conditions must be considered
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer