Back to overview
feed-through terminal WK2,5U/D/8113S/V.../V0
NO LONGER AVAILABLE
Article number 57.503.2155.0
Plugable terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 2.5 mm², width 5 mm, color gray
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 57.503.2155.0 |
|---|---|
| article description | feed-through terminal WK2,5U/D/8113S/V.../V0 |
| EAN | 4015573604810 |
| Minimum order quantitiy | 500 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 169 mm |
|---|---|
| width packed | 123 mm |
| height packed | 53 mm |
| gross weight packed | 480 g |
| volume packed | 1102 ccm |
| net weight single part | 8.59 g |
| volume single part | 22.04 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 3 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | DIN rail (top hat rail)/G-rail |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 3 |
| mounting method | DIN rail (top hat rail)/G-rail |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 12 A |
|---|---|
| rated voltage | 250 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 60.8 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 9 mm |
| torque conductor mounting | 0.4 Nm |
technical data UL/CSA
| cross section UL | 22-12 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 15 A |
| current field wiring | 15 A |
| cross section CSA | 24-12 AWG |
| voltage CSA | 300 V |
| current CSA | 15 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 116.32kB | |
| Tender specifications | - | 1.27kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 182.67kB | |
| UKCA declaration of conformity | - | 38.48kB | |
| Approval UR | - | 180.24kB | |
| Approval CSA | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.97kB | |
| RoHS certificate | - | 197.30kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 61.53kB | |
| Customer drawings (TIFF) | - | 59.44kB | TIF |
| Customer drawings (DXF) | - | 575.59kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 148.48kB | |
| CAD STEP data | - | 703.82kB | STP |
| CAD IGES data | - | 1.77MB | IGS |
| CAD JT data | - | 365.03kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EPLAN P8 data | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 57.503.2155.0
Plugable terminal block with screw connection for mounting on TS 35 and TS 32, nominal cross section 2.5 mm², width 5 mm, color gray
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer