feed-through terminal WTPN 4
feed-through terminal WTPN 4 rated voltage 800 V, rated current 32 A, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 4mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
|
article number
|
5D.204.0055.0
|
|---|---|
|
article description
|
feed-through terminal WTPN 4
|
|
EAN
|
4049088706660
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85369010
|
|
length packed
|
318 mm
|
|---|---|
|
width packed
|
117 mm
|
|
height packed
|
38 mm
|
|
gross weight packed
|
883 g
|
|
volume packed
|
1413.828 ccm
|
|
net weight single part
|
7.95 g
|
|
volume single part
|
14.138 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
|
nominal cross section
|
4 mm²
|
|---|---|
|
color
|
grey
|
|
number of levels
|
1
|
|
number of clamp positions per level
|
2
|
|
width/grid dimension
|
6.1 mm
|
|
insulating housing
|
PA
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
mounting method
|
DIN rail (top hat rail)
|
|
terminal blocks for electrical installations
|
yes
|
|
connection type
|
push-In connection//true
|
|
number of clamp positions per level
|
2
|
|
mounting method
|
DIN rail (top hat rail)
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
terminal blocks for electrical installations
|
yes
|
|
halogen free
|
yes
|
|
rated current
|
32 A
|
|---|---|
|
rated voltage
|
800 V
|
|
rated impulse voltage
|
8 kV
|
|
pollution degree
|
3
|
|
closing plate required
|
yes
|
|
length
|
57 mm
|
|
type of insulation material
|
thermoplastic
|
|
width
|
6.1 mm
|
|
height
|
36.5 mm
|
|
operating temperature
|
-40 bis 55 °C
|
|
connection type
|
push-In connection//true
|
|---|---|
|
connection type 1
|
plug-in connection
|
|
minimum cross section solid
|
0.2 mm²
|
|
maximum cross section solid
|
6 mm²
|
|
minimum cross section fine stranded
|
0.2 mm²
|
|
maximum cross section fine stranded
|
4 mm²
|
|
minumum conductor cross section (flex., stranded) with cable end sleeve
|
0.25 mm²
|
|
maximum conductor cross section (flex., stranded) with cable end sleeve
|
4 mm²
|
|
wire strip length
|
12 mm
|
|
cross section UL
|
24-10 AWG
|
|---|---|
|
voltage UL
|
600 V
|
|
current factory wiring
|
30 A
|
|
current field wiring
|
30 A
|
|
cross section CSA
|
24-10 AWG
|
|
voltage CSA
|
600 V
|
|
current CSA
|
30 A
|
|
ETIM 9.0
|
EC000897
|
|---|
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 |
|
|
| 0D.204.2055.0 | end plate APWTPN 4 |
|
|
| 0D.202.7281.0 | marking strips WML 9.8/60 |
|
|
| 0D.203.5127.5 | jumper bar IVB WTPN 2.5R4 |
|
|
| 0D.204.8155.5 | spacer SPS 4 |
|
|
| 0D.204.5427.5 | jumper bar IVB WTPN 4R16 |
|
|
| 0D.203.7455.0 | marking tag ZS 003 |
|
|
| 0D.204.5127.5 | jumper bar IVB WTPN 1.5R4 |
|
|
| 0D.204.3427.5 | jumper bar IVB WTPN 4-4 |
|
|
| 0D.202.1055.0 | partition TW 001 |
|
|
| 0D.204.3327.5 | jumper bar IVB WTPN 4-3 |
|
|
| 0D.S04.1255.9 | partition TW 008 WTN |
|
|
| 0D.204.7056.0 | marking plate WMP 6.10-10 |
|
|
| 0D.S04.2055.0 | end plate APWTN 2.5/4 |
|
|
| 0D.S04.1155.9 | partition TW 005 WTN |
|
|
| 0D.204.7156.0 | marking plate WMP 6.10-5.8 |
|
|
| 0D.203.7555.0 | marking tag ZS 004 |
|
|
| 0D.204.3527.5 | jumper bar IVB WTPN 4-5 |
|
|
| 0D.204.8055.5 | test plug PS 4 |
|
|
| 0D.204.3227.5 | jumper bar IVB WTPN 4-2 |
|
|
| 0D.204.5227.5 | jumper bar IVB WTPN 4R6 |
|
|
| 0D.204.5327.5 | jumper bar IVB WTPN 4R10 |
|
|
| 0D.204.4027.5 | jumper bar IVB WTPN 4-10 |
|
|
| 0D.204.5027.5 | jumper bar IVB WTPN 4-20 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 127.24kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 129.24kB | |
|
|
- | 196.31kB | |
|
|
- | 797.02kB | |
|
|
- | 751.28kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.95kB | |
|
|
- | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 72.62kB | |
|
|
- | 70.53kB | TIF |
|
|
- | 1.24MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 390.45kB | |
|
|
- | 1.77MB | STP |
|
|
- | 4.46MB | IGS |
|
|
- | 834.07kB | JT |
Retailer
feed-through terminal WTPN 4 rated voltage 800 V, rated current 32 A, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 4 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 4mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes