flat cable adapter GST18I5A S1 F7 PB
gesis® NRG mains + dimming feed-in for flat cable; colour: black; 250/400 V; 20 A; IP40; integrated strain-relief to feed-in with round cables, diameter: 12 to 16 mm, cross-section fine-stranded: 2,5 bis 4 mm², solid: 2,5-6 mm²; Piercing-contact screws with Torx-head; for gesis® NRG flat cable 5G2,5 and 5G4
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 92.050.1653.0 |
|---|---|
| article description | flat cable adapter GST18I5A S1 F7 PB |
| EAN | 4049088287053 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
| length packed | 205 mm |
|---|---|
| width packed | 180 mm |
| height packed | 125 mm |
| gross weight packed | 820 g |
| volume packed | 4612.5 ccm |
| net weight single part | 116.2 g |
| volume single part | 922.5 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| rated current | 20 A |
|---|---|
| degree of protection (IP) | IP40 |
| mechanical coding | yes |
| Pole codification | L, N, PE, D1, D2 |
| color of coding/ contact carrier | pastel blue |
| color housing | black |
| lockable | self-locking (unlocking by tool) |
| rated current | 20 A |
|---|---|
| number of poles | 5 |
| degree of protection (IP) | IP40 |
| model | central feed-in |
| type of integrated switching | none |
| connection type round cable | screw connection |
| cross section fine-stranded | 2,5 mm² - 4 mm² |
| connection cross section solid | 2,5 mm² - 6 mm² |
| Pole codification | L, N, PE, D1, D2 |
| mechanical coding | yes |
| color of coding/ contact carrier | pastel blue |
| color housing | black |
| transparent | no |
| locking mechanism | central clamp |
| max. continuous temperature resistance contact part | 100 °C |
| fire load | 0.757 kWh/St |
| halogen free | yes |
| contact material | CuZn |
| phase selection | no |
| length | 108.5 mm |
| height | 47.6 mm |
| width | 61 mm |
| sheath strip length | 100 mm |
| wire strip length | 8 mm |
| connection cross section solid mm² max. | 6 mm² |
|---|---|
| connection cross section solid mm² min. | 2.5 mm² |
| connection cross section fine stranded mm² max. | 4 mm² |
| connection cross section fine stranded mm² min. | 2.5 mm² |
| type of termination (round cable) | screw connection |
| sheath strip length | 100 mm |
| wire strip length | 8 mm |
| model | central feed-in |
|---|
| halogen free | yes |
|---|---|
| contact material | CuZn |
| fire load | 0.757 kWh/St |
| length | 108.5 mm |
|---|---|
| width | 61 mm |
| height | 47.6 mm |
| ETIM 5.0 | flat cable adapter for plug-in building installation |
|---|---|
| ECLASS 8.1 | flat cable adapter for plug-in building installation |
| ETIM 4.0 | flat cable adapter for plug-in building installation |
| ETIM 6.0 | EC002588 |
| ETIM 7.0 | EC002588 |
| ECLASS 11 | 27440601 |
| ETIM 8.0 | EC002588 |
| ETIM 9.0 | EC002588 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.681.0000.0 | sample case GESIS NRG 5x2,5+5x4MM² | | |
| 06.502.5910.0 | screwdriver bit TX 10x50 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.710.0304.6 | flat cable 5G4MM² HF BL | | |
| 00.712.0303.6 | flat cable 5G2,5MM² PVC BL | | |
| 00.770.0304.6 | flat cable 5G4MM² HF BL B2 | | |
| 00.710.0303.6 | flat cable 5G2,5MM² HF BL | | |
| 00.770.0303.6 | flat cable 5G2,5MM² HF BL B2 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 810.00kB | |
| | - | 113.34kB | |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 201.76kB | |
| | - | 44.31kB | |
| | - | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.87kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 67.07kB | |
| | - | 65.00kB | TIF |
| | - | 4.31MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 372.57kB | |
| | - | 841.18kB | STP |
| | - | 1.59MB | IGS |
| | - | 367.77kB | JT |
Retailer
gesis® NRG mains + dimming feed-in for flat cable; colour: black; 250/400 V; 20 A; IP40; integrated strain-relief to feed-in with round cables, diameter: 12 to 16 mm, cross-section fine-stranded: 2,5 bis 4 mm², solid: 2,5-6 mm²; Piercing-contact screws with Torx-head; for gesis® NRG flat cable 5G2,5 and 5G4
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer