Back to overview
fuse terminal WKN 6 TK D
NO LONGER AVAILABLE
Article number 56.106.0155.0
Feed-through terminal with Screw connection for mounting on TS 35, nominal cross section: 6 mm², width: 8 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 56.106.0155.0 |
|---|---|
| article description | fuse terminal WKN 6 TK D |
| EAN | 4049088036040 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 217 mm |
|---|---|
| width packed | 161 mm |
| height packed | 52 mm |
| gross weight packed | 1220 g |
| volume packed | 1817 ccm |
| net weight single part | 23 g |
| volume single part | 36.34 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| nominal cross section | 6 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 8 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | no |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | no |
technical data
| rated current | 41 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 73.5 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 10 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 10 mm² |
| wire strip length | 12 mm |
| torque conductor mounting | 1.2 Nm |
additional data
| integrated test socket | yes |
|---|
classification
| ETIM 5.0 | (knife) disconnect terminal block |
|---|---|
| ECLASS 8.1 | (knife) disconnect terminal block |
| ETIM 4.0 | (knife) disconnect terminal block |
| ETIM 3.0 | (knife) disconnect terminal block |
| ETIM 6.0 | EC000902 |
| ETIM 7.0 | EC000902 |
| ECLASS 11 | 27141126 |
| ETIM 8.0 | EC000902 |
| ETIM 9.0 | EC000902 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 07.313.1755.0 | end plate APN 6 TK | | |
| Z7.282.7329.0 | cross-connector slide IVS WKN 6 TK- 3 | | |
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| Z7.282.7429.0 | cross-connector slide IVS WKN 6 TK- 4 | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| Z7.282.6329.0 | jumper bar IVB WKN 6TK-3 | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| Z7.282.7229.0 | cross-connector slide IVS WKN 6 TK- 2 | | |
| Z7.282.6229.0 | jumper bar IVB WKN 6TK-2 | | |
| Z7.282.6629.0 | jumper bar IVB WKN 6TK-6 | | |
| 04.242.8053.0 | marking tag strips 9705 A / 8 / 10 | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| Z7.282.6529.0 | jumper bar IVB WKN 6TK-5 | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
| 07.312.0453.0 | partition TW 6 TK | | |
| Z7.282.6429.0 | jumper bar IVB WKN 6TK-4 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 65.21kB | |
| | - | 1.07kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 170.10kB | |
| | - | 405.23kB | STP |
| | - | 1.07MB | IGS |
| | - | 229.46kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 56.106.0155.0
Feed-through terminal with Screw connection for mounting on TS 35, nominal cross section: 6 mm², width: 8 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer