Back to overview
installation terminal WKIF 2,5 D-D
Article number 56.703.9753.0
Installation rail terminal blocks with tension spring connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey
commercial data
|
article number
|
56.703.9753.0
|
|---|---|
|
article description
|
installation terminal WKIF 2,5 D-D
|
|
EAN
|
4015573564442
|
|
Minimum order quantitiy
|
50
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369010
|
packaging dimensions
|
length packed
|
264 mm
|
|---|---|
|
width packed
|
100 mm
|
|
height packed
|
55 mm
|
|
gross weight packed
|
670 g
|
|
volume packed
|
1452 ccm
|
|
net weight single part
|
13.3 g
|
|
volume single part
|
29.04 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
certificates / approvals
general
|
nominal cross section
|
2.5 mm²
|
|---|---|
|
basic color
|
grey
|
|
number of levels
|
2
|
|
number of clamp positions per level
|
2
|
|
width/grid dimension
|
5 mm
|
|
insulating housing
|
PA666
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
mounting method
|
DIN rail (top hat rail) 35/7.5 mm
|
|
terminal blocks for electrical installations
|
yes
|
|
number of clamp positions per level
|
2
|
|
mounting method
|
DIN rail (top hat rail) 35/7.5 mm
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
terminal blocks for electrical installations
|
yes
|
technical data
|
rated current
|
24 A
|
|---|---|
|
rated voltage
|
400 V
|
|
rated impulse voltage
|
4 kV
|
|
pollution degree
|
3
|
|
closing plate required
|
yes
|
|
length
|
95 mm
|
|
type of insulation material
|
thermoplastic
|
|
operating temperature
|
-40 bis 55 °C
|
connection data
|
connection type 2
|
spring clamp connection
|
|---|---|
|
connection type 1
|
spring clamp connection
|
|
minimum cross section solid
|
0.14 mm²
|
|
maximum cross section solid
|
4 mm²
|
|
minimum cross section fine stranded
|
0.14 mm²
|
|
maximum cross section fine stranded
|
2.5 mm²
|
|
wire strip length
|
11 mm
|
technical data UL/CSA
|
cross section UL
|
22-12 AWG
|
|---|---|
|
current factory wiring
|
20 A
|
|
current field wiring
|
20 A
|
|
cross section CSA
|
22-14 AWG
|
|
voltage CSA
|
300 V
|
|
current CSA
|
20 A
|
additional data
|
N-function
|
no
|
|---|
classification
|
ETIM 5.0
|
multi level installation terminal block
|
|---|---|
|
ECLASS 8.1
|
multi level installation terminal block
|
|
ETIM 4.0
|
multi level installation terminal block
|
|
ETIM 3.0
|
multi level installation terminal block
|
|
ETIM 6.0
|
EC001329
|
|
ETIM 7.0
|
EC001329
|
|
ECLASS 11
|
27141125
|
|
ETIM 8.0
|
EC001329
|
|
ETIM 9.0
|
EC001329
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 137.33kB | |
|
|
- | 1.19kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 177.63kB | |
|
|
- | 39.32kB | |
|
|
- | 2.69MB | |
|
|
- | 214.10kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 93.02kB | |
|
|
- | 90.88kB | TIF |
|
|
- | 3.95MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 92.90kB | |
|
|
- | 387.22kB | STP |
|
|
- | 1.01MB | IGS |
|
|
- | 244.03kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.80MB | ZIP |
Retailer
Article number 56.703.9753.0
Installation rail terminal blocks with tension spring connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey