Back to overview
male insert BAS STS 24 2,5 69
Article number 72.310.2453.0
Male insert revos basic, 24-poles, rated current: 16A, rated voltage: 690V, with tin-plated contacts
commercial data
|
article number
|
72.310.2453.0
|
|---|---|
|
article description
|
male insert BAS STS 24 2,5 69
|
|
EAN
|
4015573227316
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
233 mm
|
|---|---|
|
width packed
|
175 mm
|
|
height packed
|
38 mm
|
|
gross weight packed
|
1150 g
|
|
volume packed
|
1549 ccm
|
|
net weight single part
|
110.9 g
|
|
volume single part
|
154.9 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
10 piece(s)
|
certificates / approvals
general
|
model
|
pin insert
|
|---|---|
|
size (in accordance with DIN 43880)
|
24
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
color
|
grey
|
|
mating cycles
|
200
|
|
pollution degree
|
3
|
|
suitable for modular version
|
no
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
connection data
|
connection type
|
screw connection
|
|---|---|
|
number of poles
|
22
|
|
plus switching contacts
|
2
|
|
number of pole for rated current 2
|
0
|
|
number of pole for rated current 3
|
0
|
|
total number of poles (without ground contact)
|
24
|
|
with wire protection
|
yes
|
|
min. conductor diameter rigid (solid/stranded)
|
0.5 mm²
|
|
max. conductor diameter rigid (solid/stranded)
|
2.5 mm²
|
|
protective contact
|
yes
|
technical data UL/CSA
|
nominal voltage according to UL/CSA
|
600 V
|
|---|---|
|
nominal current according UL
|
16 A
|
|
nominal current according CSA
|
16 A
|
|
min. conductor cross section flexible wire
|
0.5 mm²
|
|
max. conductor cross section flexible wire
|
2.5 mm²
|
|
conductor cross section flexible AWG wire
|
22-12 AWG
|
model
|
with housing
|
no
|
|---|
contacts
|
contact material
|
copper alloy
|
|---|---|
|
surface
|
tin-plated
|
|
contact resistance
|
1.5 mOhm
|
|
wire strip length
|
7 mm
|
screws head design/recomm. Torque
|
mounting screws
|
H1/0.5-0.7 Nm
|
|---|---|
|
clamping screws
|
H1/0.5-0.7 Nm
|
|
ground conductor screws
|
H2/1.2-1.6 Nm
|
technical data DIN EN 61984
|
nominal voltage
|
690 V
|
|---|---|
|
nominal voltage face/ground
|
690 V
|
|
nominal current
|
16 A
|
|
rated impulse voltage
|
8 kV
|
classification
|
ETIM 5.0
|
contact insert for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
contact insert for industrial connectors
|
|
ETIM 4.0
|
contact insert for industrial connectors
|
|
ETIM 3.0
|
contact insert for heavy duty connectors
|
|
ETIM 6.0
|
EC000438
|
|
ETIM 7.0
|
EC000438
|
|
ECLASS 11
|
27440205
|
|
ETIM 8.0
|
EC000438
|
|
ETIM 9.0
|
EC000438
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 172.97kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB | |
|
|
- | 585.74kB | |
|
|
- | 91.69kB | |
|
|
- | 524.52kB | |
|
|
- | 1.66MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.84kB | |
|
|
- | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 108.89kB | |
|
|
- | 106.69kB | TIF |
|
|
- | 30.98kB | |
|
|
- | 29.01kB | TIF |
|
|
- | 6.32MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 444.84kB | |
|
|
- | 4.07MB | STP |
|
|
- | 10.21MB | IGS |
|
|
- | 1.48MB | JT |
Retailer
Article number 72.310.2453.0
Male insert revos basic, 24-poles, rated current: 16A, rated voltage: 690V, with tin-plated contacts