Back to overview
hood BAS GOT GD 24HM40 A1
Article number 73.365.6435.1
Hood revos basic made of aluminum, with double locking lever and threaded hole M40 on the right side, low version, 24-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 73.365.6435.1 |
|---|---|
| article description | hood BAS GOT GD 24HM40 A1 |
| EAN | 4015573857834 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 260 mm |
| height packed | 57 mm |
| gross weight packed | 264 g |
| volume packed | 1000 ccm |
| net weight single part | 209 g |
| volume single part | 1000 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 24H |
|---|---|
| model of the housing | male |
| locking mechanism | double locking levers |
| cable entry | sideways |
| type of cable | thread |
| with cable screw gland | no |
| thread size M | 40 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 120 mm |
| width | 57 mm |
| height | 76 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 152.61kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.85kB | |
| | - | 103.56kB | TIF |
| | - | 2.35MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 577.96kB | |
| | - | 5.06MB | STP |
| | - | 13.83MB | IGS |
| | - | 2.32MB | JT |
Retailer
Article number 73.365.6435.1
Hood revos basic made of aluminum, with double locking lever and threaded hole M40 on the right side, low version, 24-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer