Back to overview
hood BAS GOT GI 24H M25 A3
NO LONGER AVAILABLE
Article number 76.352.6435.3
Hood revos basic made of aluminum, for single locking lever with trumpet gland M25 on the top (IP54), low version, 24-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 76.352.6435.3 |
|---|---|
| article description | hood BAS GOT GI 24H M25 A3 |
| EAN | 4015573646629 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 470 mm |
|---|---|
| width packed | 210 mm |
| height packed | 43 mm |
| gross weight packed | 406.1 g |
| volume packed | 1200 ccm |
| net weight single part | 350.6 g |
| volume single part | 1200 ccm |
| packaging | bag |
| packaging quantity | 1 piece(s) |
general
| housing material | aluminum |
|---|---|
| color | grey |
| surface | with powder coating |
| degree of protection (IP) | IP54 |
| UV resistant | yes |
| inflammability class of insulation material acc. with UL94 | other |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
model
| construction | 24H |
|---|---|
| model of the housing | male |
| locking mechanism | single locking lever |
| cable entry | above |
| type of cable | gland nut |
| with cable screw gland | yes |
| thread size M | 25 |
| hinged lid | no |
| EMC-version | no |
| thread size PG | |
| length | 120 mm |
| width | 43 mm |
| height | 76 mm |
classification
| ETIM 5.0 | housing for industrial connectors |
|---|---|
| ECLASS 8.1 | housing for industrial connectors |
| ETIM 4.0 | housing for industrial connectors |
| ETIM 3.0 | housing for industry plug connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440202 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 123.76kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.76kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 103.33kB | |
| Customer drawings (TIFF) | - | 100.98kB | TIF |
| Dimensional drawings (TIF) | - | 22.56kB | TIF |
| Dimensional drawings | - | 24.48kB | |
| Customer drawings (DXF) | - | 1.58MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 432.63kB | |
| CAD STEP data | - | 1.23MB | STP |
| CAD IGES data | - | 3.66MB | IGS |
| CAD JT data | - | 7.11kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 76.352.6435.3
Hood revos basic made of aluminum, for single locking lever with trumpet gland M25 on the top (IP54), low version, 24-poles
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer