Back to overview
male insert POW STS 4/8 NL BB AG
Article number 72.216.1253.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 72.216.1253.0 |
|---|---|
| article description | male insert POW STS 4/8 NL BB AG |
| EAN | 4049088169359 |
| Minimum order quantitiy | 5 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 120 mm |
|---|---|
| width packed | 185 mm |
| height packed | 60 mm |
| gross weight packed | 747.7 g |
| volume packed | 1332 ccm |
| net weight single part | 140 g |
| volume single part | 266.4 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| size (in accordance with DIN 43880) | 16 |
| inflammability class of insulation material acc. with UL94 | V2 |
| color | grey |
| mating cycles | 200 |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | screw connection |
|---|---|
| number of poles | 4 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 4 |
| with wire protection | yes |
| min. conductor diameter rigid (solid/stranded) | 6 mm² |
| max. conductor diameter rigid (solid/stranded) | 16 mm² |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 82 A |
| nominal current according CSA | 82 A |
| min. conductor cross section flexible wire | 6 mm² |
| max. conductor cross section flexible wire | 16 mm² |
| conductor cross section flexible AWG wire | 10-4 AWG |
model
| with housing | no |
|---|
contacts
| contact material | copper alloy |
|---|---|
| surface | silver-plated |
| contact resistance | 0.6 mOhm |
| wire strip length | 10 mm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| clamping screws | H2/2.5-3.0 Nm |
| ground conductor screws | M5/2.0-2.5 Nm slot |
technical data DIN EN 61984
| nominal voltage | 690 V |
|---|---|
| nominal voltage face/ground | 400 V |
| nominal current | 82 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 3.0 | contact insert for heavy duty connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 129.87kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval UR | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.97kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 76.61kB | |
| Customer drawings (TIFF) | - | 74.68kB | TIF |
| Customer drawings (DXF) | - | 2.18MB | DXF |
Retailer
Article number 72.216.1253.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer