Back to overview
mounting sheet FCS 4 7 35-50x100
Article number 05.560.3619.0
Mounting plate for easy installation outside wire tray with grid 50 x 100 mm / 35…40 x 100 mm, applicable to Art.No.: 75.015.5153.1, 75.018.0051.2
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 05.560.3619.0 |
|---|---|
| article description | mounting sheet FCS 4 7 35-50x100 |
| EAN | 4049088337802 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 315 mm |
|---|---|
| width packed | 225 mm |
| height packed | 120 mm |
| gross weight packed | 9381 g |
| volume packed | 8505 ccm |
| net weight single part | 92.14 g |
| volume single part | 85.05 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
general
| material | stainless steel |
|---|
dimensions
| length | 190 mm |
|---|---|
| assembly width | 65 mm |
classification
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.015.5153.1 | flat cable outlet FCS 4 7 SI BU SW | | |
| 75.018.0051.2 | connecting module FCS 4 7 SI FK | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 45.17kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.16kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 43.25kB | |
| | - | 155.84kB | STP |
| | - | 391.74kB | IGS |
| | - | 96.52kB | JT |
Retailer
Article number 05.560.3619.0
Mounting plate for easy installation outside wire tray with grid 50 x 100 mm / 35…40 x 100 mm, applicable to Art.No.: 75.015.5153.1, 75.018.0051.2
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer