Back to overview
flat cable outlet FCS 4 7 SI BU SW
Article number 75.015.5153.1
podis® CON 7G4 flat cable outlet, pluggable, rated voltage 500 V, rated current 20 A, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 75.015.5153.1 |
|---|---|
| article description | flat cable outlet FCS 4 7 SI BU SW |
| EAN | 4015573767089 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 142 mm |
| height packed | 83 mm |
| gross weight packed | 1135 g |
| volume packed | 4043 ccm |
| net weight single part | 210 g |
| volume single part | 808.6 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
connection data
| number of poles | 7 |
|---|---|
| number of clamp positions per pole | 1 |
| type of termination (round cable) | insulation piercing connection |
| type of connection power bus | plug-in connection |
technical data UL/CSA
| rated voltage | 600 V |
|---|---|
| rated current | 20 A |
mechanical data
| color housing | black |
|---|---|
| degree of protection (IP) | IP65 |
| mounting method | surface mounting |
electrical data
| rated voltage | 500 V |
|---|---|
| rated current | 20 A |
| type of supply voltage | AC/DC |
| rated operating voltage auxiliary power | 250 V |
| rated operating current auxiliary power | 20 A |
dimensions
| length | 120 mm |
|---|---|
| assembly width | 60 mm |
| assembly height | 55 mm |
classification
| ETIM 5.0 | housing for rectangular connectors |
|---|---|
| ECLASS 8.1 | connector component |
| ETIM 4.0 | housing for rectangular connectors |
| ETIM 3.0 | housing for rectangular connectors |
| ETIM 6.0 | EC000437 |
| ETIM 7.0 | EC000437 |
| ECLASS 11 | 27440200 |
| ETIM 8.0 | EC000437 |
| ETIM 9.0 | EC000437 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.4210.0 | mounting sheet podis® 100 | | |
| 05.560.3619.0 | mounting sheet FCS 4 7 35-50x100 | | |
| 06.502.5200.0 | bit DIN 3128 PH1x70 | | |
| 07.409.7256.0 | cover BAS AD DA 16 | | |
| 05.560.4219.0 | mounting sheet FCS 4 7 25-50x100 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.4210.0 | mounting sheet podis® 100 | | |
| 05.560.3619.0 | mounting sheet FCS 4 7 35-50x100 | | |
| 00.729.0504.1 | flat cable LI2X2X-FL 7G4 | | |
| 83.240.0010.0 | Luminaire FCS 24V DC 5W | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 353.52kB | |
| | - | 169.76kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.05kB | |
| | - | 48.33kB | |
| | - | 80.21kB | |
| | - | 776.88kB | |
| | - | 201.34kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 198.09kB | |
| | - | 198.35kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 109.87kB | |
| | - | 107.86kB | TIF |
| | - | 6.28MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 280.14kB | |
| | - | 1.78MB | STP |
| | - | 3.13MB | IGS |
| | - | 430.82kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 6.55MB | ZIP |
Retailer
Article number 75.015.5153.1
podis® CON 7G4 flat cable outlet, pluggable, rated voltage 500 V, rated current 20 A, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer