Back to overview
connecting module FCS 4 7 SI FK
Article number 75.018.0051.2
podis® CON 7G4 connecting module, rated voltage 500 V, rated current 20 A, cross section fine-stranded 1.5 mm² - 4 mm², output knock-outs 2x M20 / 2x M25, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 75.018.0051.2 |
|---|---|
| article description | connecting module FCS 4 7 SI FK |
| EAN | 4015573759671 |
| Minimum order quantitiy | 6 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 180 mm |
| height packed | 125 mm |
| gross weight packed | 1699.8 g |
| volume packed | 4612.5 ccm |
| net weight single part | 283 g |
| volume single part | 768.75 ccm |
| packaging | cardboard |
| packaging quantity | 6 piece(s) |
certificates / approvals
connection data
| number of poles | 7 |
|---|---|
| number of clamp positions per pole | 1 |
| type of termination (round cable) | insulation piercing connection |
| type of connection power bus | spring clamp connection |
| number of outputs | 4 |
| output type | knock-outs 2x M20 / 2x M25 |
| cross section fine-stranded | 1,5 mm² - 4 mm² |
| connection cross section solid | 1,5 mm² - 4 mm² |
technical data UL/CSA
| rated voltage | 600 V |
|---|---|
| rated current | 20 A |
| cross section fine-stranded AWG | 12 |
mechanical data
| color housing | black |
|---|---|
| degree of protection (IP) | IP65 |
| mounting method | surface mounting |
electrical data
| rated voltage | 500 V |
|---|---|
| rated current | 20 A |
| type of supply voltage | AC/DC |
| rated operating voltage auxiliary power | 250 V |
| rated operating current auxiliary power | 20 A |
dimensions
| length | 160 mm |
|---|---|
| assembly width | 60 mm |
| assembly height | 60 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC000214 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.1453.1 | cable screw gland M25 x 1,5 9 - 16 | | |
| 05.569.4210.0 | mounting sheet podis® 100 | | |
| Z5.507.1553.1 | cable screw gland M25 x 1,5 13 - 18 | | |
| 05.505.0153.1 | Locknut M20 x 1,5 | | |
| 05.560.3619.0 | mounting sheet FCS 4 7 35-50x100 | | |
| 06.502.5200.0 | bit DIN 3128 PH1x70 | | |
| 05.505.0253.1 | Locknut M25 x 1,5 | | |
| Z5.507.1353.1 | cable screw gland M20 x 1,5 7 - 13 | | |
| 05.560.4219.0 | mounting sheet FCS 4 7 25-50x100 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.4210.0 | mounting sheet podis® 100 | | |
| 05.560.3619.0 | mounting sheet FCS 4 7 35-50x100 | | |
| 00.729.0504.1 | flat cable LI2X2X-FL 7G4 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 272.65kB | |
| | - | 169.78kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 47.05kB | |
| | - | 48.33kB | |
| | - | 776.88kB | |
| | - | 201.34kB | |
| | - | 79.95kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 114.41kB | |
| | - | 112.20kB | TIF |
| | - | 8.56MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 250.39kB | |
| | - | 3.83MB | STP |
| | - | 8.48MB | IGS |
| | - | 1.09MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 6.55MB | ZIP |
Retailer
Article number 75.018.0051.2
podis® CON 7G4 connecting module, rated voltage 500 V, rated current 20 A, cross section fine-stranded 1.5 mm² - 4 mm², output knock-outs 2x M20 / 2x M25, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer