Back to overview
mounting sheet podis® 100
Article number 05.569.4210.0
Mounting plate for podis® flat cable components; for cable trays with 100 mm width; with fixture holes for connection modules FCS 4 7 SI FK, FCS 2,5 x SI SA SW and flat cable tap-off module FCS 4 7 SI BU SW; material: sheet steel, zinc-coated
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 05.569.4210.0 |
|---|---|
| article description | mounting sheet podis® 100 |
| EAN | 4049088280504 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 310 mm |
|---|---|
| width packed | 290 mm |
| height packed | 130 mm |
| gross weight packed | 3060 g |
| volume packed | 11687 ccm |
| net weight single part | 288.01 g |
| volume single part | 1168.7 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
general
| material | stainless steel |
|---|
dimensions
| length | 180 mm |
|---|---|
| assembly width | 103 mm |
| assembly height | 40 mm |
classification
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.015.5153.1 | flat cable outlet FCS 4 7 SI BU SW | | |
| 75.018.0051.2 | connecting module FCS 4 7 SI FK | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 2.44MB | |
| | - | 100.54kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.78kB | |
| | - | 51.76kB | TIF |
| | - | 1.85MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 79.50kB | |
| | - | 86.45kB | STP |
| | - | 347.06kB | IGS |
| | - | 59.29kB | JT |
Retailer
Article number 05.569.4210.0
Mounting plate for podis® flat cable components; for cable trays with 100 mm width; with fixture holes for connection modules FCS 4 7 SI FK, FCS 2,5 x SI SA SW and flat cable tap-off module FCS 4 7 SI BU SW; material: sheet steel, zinc-coated
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer