mounting sheet podis 5G16 / 5G6
Mounting Plate for connection modules podis 5G6 and podis 5G16 for 75.25x.xxxx.x and 75.452.xxxx.x, 75.456.xxxx.x; fixture plate for easy mounting in mesh cable trays with grid measures 50 x 100 mm and 25 x 100 mm; fixation in the mesh tray with latches; assembly to the connection modules with M4 countersunk screw; stainless steel
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 05.560.4519.0 |
|---|---|
| article description | mounting sheet podis 5G16 / 5G6 |
| EAN | 4049088550447 |
| Minimum order quantitiy | 5 |
| country of origin | DE |
| customs tariff number | 85389099 |
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 22 g |
| volume single part | 653.063 ccm |
| packaging quantity | 0 piece(s) |
| material | stainless steel |
|---|
| length | 176 mm |
|---|---|
| assembly width | 77 mm |
| ETIM 5.0 | mechanical accessories for luminaires |
|---|---|
| ECLASS 8.1 | mechanical accessories for luminaires |
| ETIM 4.0 | mechanical accessories for luminaires |
| ETIM 3.0 | mechanical accessories for luminaires |
| ETIM 6.0 | EC002557 |
| ETIM 7.0 | EC002557 |
| ECLASS 11 | 27111126 |
| ETIM 8.0 | EC002557 |
| ETIM 9.0 | EC002557 |
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.453.0053.1 | connecting module FCS 16 5 SI SA RST | | |
| 75.452.0053.1 | connecting module FCS 16 5 SI SA RST | | |
| 75.250.0053.1 | connecting module FCS 6 5 SI SA M32 | | |
| 75.456.0053.1 | connecting module FCS 16 5 SI SA M32 | | |
| 75.256.0153.1 | connecting module FCS 6 5 SI SA M25 LH | | |
| 75.453.0353.1 | connection module double output FCS 16 5 SI SA RST25 | | |
| 75.256.0353.1 | connection module double output FCS 6 5 SI SA M32XF | | |
| 75.456.0653.1 | connecting module FCS 16 5 SI SA M25 XF | | |
| 75.456.0153.1 | connecting module FCS 16 5 SI SA M25 | | |
| 75.456.0353.1 | connection module double output FCS 16 5 SI SA 2xM32 | | |
| 75.252.0053.1 | connecting module FCS 6 5 SI SA RST20i5 | | |
| 75.256.0053.1 | connecting module FCS 6 5 SI SA M25 | | |
| 75.456.0753.1 | connecting module FCS 16 5 SI SA M32 XF | | |
| 75.252.0153.1 | connecting module FCS 6 5 SI SA RST20i5 LH | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.86kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.16kB |
Retailer
Mounting Plate for connection modules podis 5G6 and podis 5G16 for 75.25x.xxxx.x and 75.452.xxxx.x, 75.456.xxxx.x; fixture plate for easy mounting in mesh cable trays with grid measures 50 x 100 mm and 25 x 100 mm; fixation in the mesh tray with latches; assembly to the connection modules with M4 countersunk screw; stainless steel
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer