Back to overview
connecting module FCS 6 5 SI SA M25 LH
Article number 75.256.0153.1
podis® CON 5G6 connecting module, flat version, rated voltage 690 V, rated current 20 A, cross section fine-stranded 1.5 mm² - 4 mm², output for M25 cable gland, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 75.256.0153.1 |
|---|---|
| article description | connecting module FCS 6 5 SI SA M25 LH |
| EAN | 4049088468155 |
| Minimum order quantitiy | 2 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 256 mm |
|---|---|
| width packed | 160 mm |
| height packed | 84 mm |
| gross weight packed | 1340 g |
| volume packed | 3441 ccm |
| net weight single part | 575 g |
| volume single part | 1720.5 ccm |
| packaging | cardboard |
| packaging quantity | 2 piece(s) |
certificates / approvals
connection data
| number of poles | 5 |
|---|---|
| number of clamp positions per pole | 1 |
| type of termination (round cable) | insulation piercing connection |
| type of connection power bus | screw connection |
| number of outputs | 1 |
| output type | for M25 cable gland |
| cross section fine-stranded | 1,5 mm² - 4 mm² |
| connection cross section solid | 1,5 mm² - 4 mm² |
technical data UL/CSA
| rated voltage | 600 V |
|---|---|
| rated current | 20 A |
| cross section fine-stranded AWG | 10 |
mechanical data
| color housing | black |
|---|---|
| degree of protection (IP) | IP65 |
| mounting method | surface mounting |
electrical data
| rated voltage | 690 V |
|---|---|
| rated current | 20 A |
| type of supply voltage | AC |
dimensions
| length | 243 mm |
|---|---|
| assembly width | 84 mm |
| assembly height | 59 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC000214 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.1453.1 | cable screw gland M25 x 1,5 9 - 16 | | |
| Z5.507.1553.1 | cable screw gland M25 x 1,5 13 - 18 | | |
| 06.502.6410.0 | bit TX 15x70 | | |
| 05.505.0253.1 | Locknut M25 x 1,5 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.729.0305.1 | flat cable XPE 5G6 | | |
| 05.560.4519.0 | mounting sheet podis 5G16 / 5G6 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.29MB | |
| | - | 829.21kB | |
| | - | 58.24kB | |
| | - | 12.22kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB | |
| | - | 1.01MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 168.10kB | |
| | - | 961.12kB | STP |
| | - | 3.11MB | IGS |
| | - | 479.48kB | JT |
Retailer
Article number 75.256.0153.1
podis® CON 5G6 connecting module, flat version, rated voltage 690 V, rated current 20 A, cross section fine-stranded 1.5 mm² - 4 mm², output for M25 cable gland, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer