Back to overview
connecting module FCS 16 5 SI SA M25
Article number 75.456.0153.1
podis® CON 5G16 connecting module, rated voltage 690 V, rated current 63 A, cross section fine-stranded 1.5 mm² - 16 mm², output for M25 cable gland, IP65, color housing black
commercial data
|
article number
|
75.456.0153.1
|
|---|---|
|
article description
|
connecting module FCS 16 5 SI SA M25
|
|
EAN
|
4049088497704
|
|
Minimum order quantitiy
|
2
|
|
country of origin
|
DE
|
|
customs tariff number
|
85371098
|
packaging dimensions
|
length packed
|
256 mm
|
|---|---|
|
width packed
|
160 mm
|
|
height packed
|
84 mm
|
|
gross weight packed
|
1485 g
|
|
volume packed
|
3441 ccm
|
|
net weight single part
|
625 g
|
|
volume single part
|
1720.5 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
2 piece(s)
|
certificates / approvals
connection data
|
number of poles
|
5
|
|---|---|
|
number of clamp positions per pole
|
1
|
|
type of termination (round cable)
|
insulation piercing connection
|
|
type of connection power bus
|
screw connection
|
|
number of outputs
|
1
|
|
output type
|
for M25 cable gland
|
|
cross section fine-stranded
|
1,5 mm² - 16 mm²
|
technical data UL/CSA
|
rated voltage
|
600 V
|
|---|---|
|
rated current
|
41 A
|
|
cross section fine-stranded AWG
|
16 - 6
|
mechanical data
|
housing material
|
polyamide
|
|---|---|
|
color housing
|
black
|
|
halogen free
|
yes
|
|
UV resistant
|
yes
|
|
shock resistance
|
IK10
|
|
degree of protection (IP)
|
IP65
|
|
mounting method
|
surface mounting
|
electrical data
|
rated voltage
|
690 V
|
|---|---|
|
rated current
|
63 A
|
|
type of supply voltage
|
AC
|
dimensions
|
length
|
243 mm
|
|---|---|
|
assembly width
|
84 mm
|
|
assembly height
|
80 mm
|
classification
|
ETIM 5.0
|
small distribution board
|
|---|---|
|
ECLASS 8.1
|
small distribution board
|
|
ETIM 4.0
|
small distribution board
|
|
ETIM 3.0
|
small distribution board
|
|
ETIM 6.0
|
EC000214
|
|
ETIM 7.0
|
EC000214
|
|
ECLASS 11
|
27142409
|
|
ETIM 8.0
|
EC000214
|
|
ETIM 9.0
|
EC000214
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.1453.1 | cable screw gland M25 x 1,5 9 - 16 |
|
|
| Z5.507.1553.1 | cable screw gland M25 x 1,5 13 - 18 |
|
|
| 06.502.6410.0 | bit TX 15x70 |
|
|
| 05.505.0253.1 | Locknut M25 x 1,5 |
|
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.560.4519.0 | mounting sheet podis 5G16 / 5G6 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 375.04kB | |
|
|
- | 58.06kB | |
|
|
- | 12.04kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 122.86kB | |
|
|
- | 198.49kB | |
|
|
- | 304.90kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.84kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 337.58kB | |
|
|
- | 2.35MB | STP |
|
|
- | 6.29MB | IGS |
|
|
- | 817.14kB | JT |
Retailer
Article number 75.456.0153.1
podis® CON 5G16 connecting module, rated voltage 690 V, rated current 63 A, cross section fine-stranded 1.5 mm² - 16 mm², output for M25 cable gland, IP65, color housing black