Back to overview
Surge Protection Module FH SP23 CL LEDB
Article number 75.459.7553.1
podis® CON 5G16 Surge Protection Module, integrated device DEHN DG MP TT 275 FM, system configuration TT, TN, category type 2+3, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 75.459.7553.1 |
|---|---|
| article description | Surge Protection Module FH SP23 CL LEDB |
| EAN | 4049088714306 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85363030 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 0 kg |
| volume single part | 12915.375 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| color | black |
|---|---|
| degree of protection (IP) | IP65 |
| min. ambient temperature | -25 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| shock resistance | IK10 |
| type of security device | DEHN DG MP TT 275 FM |
| connection type 1 | insulation piercing connection |
| housing material | polyamide |
| halogen free | yes |
| type of fastening | integriert |
| min. installation temperature | 5 °C |
| max. installation temperature | 40 °C |
| insulation components continous temperature | 120 °C |
| system configuration | TT, TN |
| rated discharge current [In] | 20 kA |
connection data
| number of poles | 5 |
|---|---|
| internal cross secction | 10 mm² |
| rated cross section power bus | 16 mm² |
dimensions
| length | 439 mm |
|---|---|
| assembly width | 100 mm |
| assembly height | 127 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC002588 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.771.0307.3 | flat cable FL-LSHF 5G16 | | |
| 00.771.0307.1 | flat cable FL-LSHF 5G16 | | |
| 99.099.0000.8 | flat cable FL-LSHF 5G25 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 505.23kB | |
| | - | 58.60kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 198.08kB |
Retailer
Article number 75.459.7553.1
podis® CON 5G16 Surge Protection Module, integrated device DEHN DG MP TT 275 FM, system configuration TT, TN, category type 2+3, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer