Back to overview
busbar 9813 M SN 10X3 1000MM
Article number 98.290.1000.0
Neutral bus bar length 1 m material E copper verzinnt
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 98.290.1000.0 |
|---|---|
| article description | busbar 9813 M SN 10X3 1000MM |
| EAN | 4015573261747 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85381000 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 250 g |
| volume single part | 29.04 ccm |
| packaging | cardboard |
| packaging quantity | 0 piece(s) |
certificates / approvals
general
| inflammability class of insulation material acc. with UL94 | V0 |
|---|---|
| nominal cross section | 2.5 mm² |
| width/grid dimension | 5 mm |
| length | 95 mm |
| material | copper |
| type | 10x3 mm |
| surface | tin-plated |
| nominal current | 140 A |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| rated current | 20 A |
| rated voltage | 400 V |
| wire strip length | 11 mm |
| Anzahl der Klemmstellen je Etage | 2 |
| Reihenklemmen für Installationsverteiler | yes |
general
| nominal cross section | 2.5 mm² |
|---|---|
| basic color | grey |
| number of levels | 3 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| material | copper |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 20 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 95 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | spring clamp connection |
|---|---|
| connection type 1 | spring clamp connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 11 mm |
technical data UL/CSA
| cross section UL | 22-12 AWG |
|---|---|
| current factory wiring | 20 A |
| current field wiring | 20 A |
| cross section CSA | 22-14 AWG |
| voltage CSA | 300 V |
| current CSA | 20 A |
accessories
| type | 10x3 mm |
|---|---|
| material | copper |
| surface | tin-plated |
| nominal current | 140 A |
additional data
| remark to rated voltage | 400V/250V |
|---|---|
| N-function | no |
classification
| ETIM 5.0 | multi level installation terminal block |
|---|---|
| ECLASS 8.1 | multi level installation terminal block |
| ETIM 4.0 | multi level installation terminal block |
| ETIM 3.0 | multi level installation terminal block |
| ETIM 6.0 | EC000485 |
| ETIM 7.0 | EC000485 |
| ECLASS 11 | 27141125 |
| ETIM 8.0 | EC000485 |
| ETIM 9.0 | EC000485 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 123.38kB | |
| | - | 1.23kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 214.10kB | |
| | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 95.54kB | |
| | - | 93.37kB | TIF |
| | - | 4.26MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 87.98kB | |
| | - | 364.95kB | STP |
| | - | 924.74kB | IGS |
| | - | 207.46kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
Article number 98.290.1000.0
Neutral bus bar length 1 m material E copper verzinnt
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer