Back to overview
installation terminal WKIS 2,5 NT-D-SL
NO LONGER AVAILABLE
Article number 56.203.9553.0
Installation rail terminal blocks with Plug in connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 56.203.9553.0 |
|---|---|
| article description | installation terminal WKIS 2,5 NT-D-SL |
| EAN | 4015573852181 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 269 mm |
|---|---|
| width packed | 116 mm |
| height packed | 60 mm |
| gross weight packed | 885 g |
| volume packed | 1872 ccm |
| net weight single part | 17.558 g |
| volume single part | 37.44 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| basic color | grey |
| number of levels | 3 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 22 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 4 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 100 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 2 | plug-in connection |
|---|---|
| connection type 1 | plug-in connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 11 mm |
additional data
| remark to rated voltage | 400V/250V |
|---|---|
| remark to rated current | 26A at 4mm² |
| N-function | no |
classification
| ETIM 5.0 | multi level installation terminal block |
|---|---|
| ECLASS 8.1 | multi level installation terminal block |
| ETIM 4.0 | multi level installation terminal block |
| ETIM 3.0 | multi level installation terminal block |
| ETIM 6.0 | EC001329 |
| ETIM 7.0 | EC001329 |
| ECLASS 11 | 27141125 |
| ETIM 8.0 | EC001329 |
| ETIM 9.0 | EC001329 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 147.56kB | |
| | - | 1.12kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 469.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 99.92kB | |
| | - | 97.73kB | TIF |
| | - | 3.09MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 90.08kB | |
| | - | 615.91kB | STP |
| | - | 1.43MB | IGS |
| | - | 409.16kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 56.203.9553.0
Installation rail terminal blocks with Plug in connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer