Back to overview
flat cable XPE 5G6
Article number 00.729.0305.1
podis® CON 5G6 flat cable XPE 5G6, number of cores 5, 10 AWG, halogen free, color outer sheath black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 00.729.0305.1 |
|---|---|
| article description | flat cable XPE 5G6 |
| EAN | 4049088360046 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444995 |
packaging dimensions
| length packed | 1000 mm |
|---|---|
| width packed | 540 mm |
| height packed | 1000 mm |
| gross weight packed | 416050 g |
| volume packed | 540000 ccm |
| net weight single part | 712.1 g |
| volume single part | 1080 ccm |
| packaging | roll |
| packaging quantity | 500 m |
certificates / approvals
general
| core insulation | copolymer, thermoplastic |
|---|---|
| core identification | color |
| flame retardant | according to DIN 60332-1-2 |
| oil resistant (acc. EN 60811-2-1) | yes |
| low smoke (acc. EN50268-2) | no |
| color outer sheath | black |
| conductor category | class 6 = very flexible |
| halogen free (according to EN 50267-2-3) | yes |
| yellow/green conductor | yes |
| bending radius, static | 38 mm |
| screen | no |
| number of cores | 5 |
| cable width approx. | 43 mm |
| cable height approx. | 7.5 mm |
| cable weight per km | 700 kg |
| min. installation temperature | 5 °C |
| max. installation temperature | 50 °C |
| Min. ambient temperature fixed installation | -25 °C |
| Max. ambient temperature fixed installation | 90 °C |
| fire load | 1.99 kWh/m |
technical data
| nominal voltage UN | 1000 V |
|---|---|
| nominal voltage U0 | 690 V |
| core cross section | 10 AWG |
classification
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 6.0 | EC000825 |
| ETIM 7.0 | EC003250 |
| ECLASS 11 | 27060106 |
| ETIM 8.0 | EC003250 |
| ETIM 9.0 | EC003250 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.562.3000.0 | cable clip Befestigungsschelle | | |
| Z6.563.7800.0 | cable patch PODIS/GESIS | | |
| Z6.563.6053.0 | cable end cap podis 5G6 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 75.250.0053.1 | connecting module FCS 6 5 SI SA M32 | | |
| 75.256.0153.1 | connecting module FCS 6 5 SI SA M25 LH | | |
| 75.252.0053.1 | connecting module FCS 6 5 SI SA RST20i5 | | |
| 75.256.0053.1 | connecting module FCS 6 5 SI SA M25 | | |
| 75.252.0153.1 | connecting module FCS 6 5 SI SA RST20i5 LH | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.29MB | |
| | - | 105.35kB | |
| | - | 57.15kB | |
| | - | 11.93kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 793.02kB | |
| | - | 789.71kB | |
| | - | 782.18kB | |
| | - | 0.99MB | |
| | - | 660.47kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 139.47kB | |
| | - | 39.48kB | STP |
| | - | 147.02kB | IGS |
| | - | 29.53kB | JT |
Retailer
Article number 00.729.0305.1
podis® CON 5G6 flat cable XPE 5G6, number of cores 5, 10 AWG, halogen free, color outer sheath black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer