connecting module PLC MODUL ADAPTER
podis CON 5G16 PLC-Module Tap-Off; with facility for the integration of rail-mounted devices (4 modular spacing); included is a MCB 10 kA, 1+N with tripping characteristic C13 A including the wiring and a separable cable gland for the communication cable (RJ45); for M32 cable gland output, plus optional knock-outs for M20 cable gland and M12; lockable with padlock; color black
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | G0.000.0157.0 |
|---|---|
| article description | connecting module PLC MODUL ADAPTER |
| EAN | 4049088680816 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85371098 |
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| volume packed | 0 ccm |
| net weight single part | 4 kg |
| volume single part | 0 cdm |
| packaging | roll |
| packaging quantity | 0 piece(s) |
| core insulation | copolymer, cross-linked |
|---|---|
| core identification | color |
| flame retardant | acc. EN 50265-2-1 |
| low smoke (acc. EN50268-2) | no |
| color outer sheath | black |
| conductor category | class 6 = very flexible |
| halogen free (according to EN 50267-2-3) | yes |
| halogen free (acc. EN 50267-2-2) | yes |
| yellow/green conductor | yes |
| bending radius, static | 60 mm |
| screen | no |
| number of cores | 5 |
| cable width approx. | 48 mm |
| cable height approx. | 11.5 mm |
| cable weight per km | 1270 kg |
| min. installation temperature | 5 °C |
| max. installation temperature | 40 °C |
| Min. ambient temperature fixed installation | -25 °C |
| Min. ambient temperature fixed installation | 90 °C |
| shock resistance | IK10 |
| fire load | 0 kWh/m |
| fire class | Eca |
| color | black |
|---|---|
| degree of protection (IP) | IP65 |
| min. ambient temperature | -25 °C |
| max. ambient temperature | 40 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| shock resistance | IK10 |
| rated current | 13 A |
| rated voltage | 230 V |
| type of security device | self-assembly by customer |
| connection type 1 | insulation piercing connection |
| housing material | polyamide |
| halogen free | yes |
| type of fastening | integriert |
| mounting method | surface mounting |
| min. installation temperature | 5 °C |
| max. installation temperature | 40 °C |
| insulation components continous temperature | 120 °C |
| nominal voltage UN | 1000 V |
|---|---|
| nominal voltage U0 | 690 V |
| core cross section | 6 AWG |
| number of poles | 5 |
|---|---|
| internal cross secction | 2.5 mm² |
| rated cross section power bus | 16 mm² |
| length | 438.8 mm |
|---|---|
| assembly width | 100 mm |
| assembly height | 146 mm |
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27060106 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC002588 |
| ROHS conformity status | compliant |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.771.0307.3 | flat cable FL-LSHF 5G16 | | |
| 00.771.0307.1 | flat cable FL-LSHF 5G16 | | |
| 99.099.0000.8 | flat cable FL-LSHF 5G25 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.35kB | |
| | - | 47.66kB | |
| | - | 12.11kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 793.02kB | |
| | - | 789.71kB | |
| | - | 0.99MB | |
| | - | 660.47kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.18kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 370.69kB | |
| | - | 50.68kB | STP |
| | - | 198.75kB | IGS |
| | - | 37.90kB | JT |
Retailer
podis CON 5G16 PLC-Module Tap-Off; with facility for the integration of rail-mounted devices (4 modular spacing); included is a MCB 10 kA, 1+N with tripping characteristic C13 A including the wiring and a separable cable gland for the communication cable (RJ45); for M32 cable gland output, plus optional knock-outs for M20 cable gland and M12; lockable with padlock; color black
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer