Back to overview
distribution terminal WK / 5-10S / U/V0
NO LONGER AVAILABLE
Article number 57.504.3655.0
Distribution terminal block with push on connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 57.504.3655.0 |
|---|---|
| article description | distribution terminal WK / 5-10S / U/V0 |
| EAN | 4015573600690 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 217 mm |
|---|---|
| width packed | 161 mm |
| height packed | 52 mm |
| gross weight packed | 785 g |
| volume packed | 1816.724 ccm |
| net weight single part | 7.15 g |
| volume single part | 18.17 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| color | grey |
|---|---|
| number of levels | 1 |
| number of clamp positions per level | 5 |
| width/grid dimension | 6 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | no |
| mounting method | DIN rail (top hat rail)/G-rail |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 5 |
| mounting method | DIN rail (top hat rail)/G-rail |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 20 A |
|---|---|
| rated voltage | 800 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 52.5 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | flat connection |
|---|---|
| connection type 1 | flat connection |
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current factory wiring | 10 A |
| current field wiring | 10 A |
| cross section CSA | 22-12 AWG |
| voltage CSA | 300 V |
| current CSA | 10 A |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| 07.311.4655.0 | end plate AP 5 S/V0 | | |
| Z7.271.5027.0 | insulated jumper bar IVB WKI 4 - 10 | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| Z7.271.4327.0 | insulated jumper bar IVB WKI 4 - 3 | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
| Z7.271.4227.0 | insulated jumper bar IVB WKI 4 - 2 | | |
| Z7.271.5227.0 | insulated jumper bar IVB WKI 4 -12 | | |
| Z7.271.4427.0 | insulated jumper bar IVB WKI 4 - 4 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 130.80kB | |
| | - | 980.00B | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 0.99MB | |
| | - | 180.24kB | |
| | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 70.91kB | |
| | - | 68.87kB | TIF |
| | - | 525.49kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 179.94kB | |
| | - | 458.43kB | STP |
| | - | 1.16MB | IGS |
| | - | 283.90kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 57.504.3655.0
Distribution terminal block with push on connection for mounting on TS 35 and TS 32, nominal cross section 4 mm², width 6 mm, color gray,
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer