Back to overview
feed-through terminal WKFN 2,5 F/P/F
NO LONGER AVAILABLE
Article number 56.703.2355.0
Feed-through terminal with tension spring connection for mounting on TS35, nominal cross section: 2.5 mm², width: 5 mm, color: grey
commercial data
|
article number
|
56.703.2355.0
|
|---|---|
|
article description
|
feed-through terminal WKFN 2,5 F/P/F
|
|
EAN
|
4049088048722
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369010
|
packaging dimensions
|
length packed
|
265 mm
|
|---|---|
|
width packed
|
134 mm
|
|
height packed
|
45 mm
|
|
gross weight packed
|
741 g
|
|
volume packed
|
1598 ccm
|
|
net weight single part
|
6.85 g
|
|
volume single part
|
15.98 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
100 piece(s)
|
certificates / approvals
general
|
nominal cross section
|
2.5 mm²
|
|---|---|
|
color
|
grey
|
|
number of levels
|
1
|
|
number of clamp positions per level
|
3
|
|
width/grid dimension
|
5 mm
|
|
insulating housing
|
PA666
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
explosion-tested version "Ex e"
|
no
|
|
mounting method
|
DIN rail (top hat rail) 35/7.5 mm
|
|
terminal blocks for electrical installations
|
no
|
|
number of clamp positions per level
|
3
|
|
mounting method
|
DIN rail (top hat rail) 35/7.5 mm
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
terminal blocks for electrical installations
|
no
|
technical data
|
rated current
|
32 A
|
|---|---|
|
rated voltage
|
500 V
|
|
rated impulse voltage
|
8 kV
|
|
pollution degree
|
3
|
|
closing plate required
|
yes
|
|
length
|
60 mm
|
|
type of insulation material
|
thermoplastic
|
|
width
|
5 mm
|
|
height
|
39 mm
|
|
operating temperature
|
-40 bis 55 °C
|
connection data
|
connection type 2
|
plug-in connection
|
|---|---|
|
connection type 1
|
spring clamp connection
|
|
minimum cross section solid
|
0.2 mm²
|
|
maximum cross section solid
|
4 mm²
|
|
minimum cross section fine stranded
|
0.13 mm²
|
|
maximum cross section fine stranded
|
4 mm²
|
|
minumum conductor cross section (flex., stranded) with cable end sleeve
|
0.13 mm²
|
|
maximum conductor cross section (flex., stranded) with cable end sleeve
|
4 mm²
|
|
wire strip length
|
11 mm
|
technical data UL/CSA
|
cross section UL
|
24-12 AWG
|
|---|---|
|
voltage UL
|
500 V
|
|
current factory wiring
|
20 A
|
|
current field wiring
|
20 A
|
|
cross section CSA
|
24-12 AWG
|
|
voltage CSA
|
500 V
|
|
current CSA
|
20 A
|
classification
|
ETIM 5.0
|
feed-through terminal block
|
|---|---|
|
ECLASS 8.1
|
feed-through terminal block
|
|
ETIM 4.0
|
feed-through terminal block
|
|
ETIM 3.0
|
feed-through terminal block
|
|
ETIM 6.0
|
EC000897
|
|
ETIM 7.0
|
EC000897
|
|
ECLASS 11
|
27141120
|
|
ETIM 8.0
|
EC000897
|
|
ETIM 9.0
|
EC000897
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Accessories
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 122.49kB | |
|
|
- | 1.09kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 177.63kB | |
|
|
- | 39.32kB | |
|
|
- | 4.42MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.96kB | |
|
|
- | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 68.52kB | |
|
|
- | 66.53kB | TIF |
|
|
- | 3.10MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 120.93kB | |
|
|
- | 957.88kB | STP |
|
|
- | 2.01MB | IGS |
|
|
- | 433.50kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 56.703.2355.0
Feed-through terminal with tension spring connection for mounting on TS35, nominal cross section: 2.5 mm², width: 5 mm, color: grey