Back to overview
feed-through terminal WKM 2,5 / 15/V0
NO LONGER AVAILABLE
Article number 55.503.1053.0
Feed-through terminal with Screw connection for mounting on TS 15 , nominal cross section: 2.5 mm², width: 5 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 55.503.1053.0 |
|---|---|
| article description | feed-through terminal WKM 2,5 / 15/V0 |
| EAN | 4015573210257 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 168 mm |
|---|---|
| width packed | 109 mm |
| height packed | 38 mm |
| gross weight packed | 430 g |
| volume packed | 696 ccm |
| net weight single part | 3.955 g |
| volume single part | 6.96 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 5 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| explosion-tested version "Ex e" | yes |
| mounting method | DIN rail (top hat rail) 15 mm |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 15 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 25 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 32 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.5 mm² |
| maximum cross section solid | 4 mm² |
| minimum cross section fine stranded | 0.5 mm² |
| maximum cross section fine stranded | 2.5 mm² |
| wire strip length | 9 mm |
| torque conductor mounting | 0.4 Nm |
technical data UL/CSA
| cross section UL | 22-14 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 10 A |
| current field wiring | 10 A |
| cross section CSA | 22-12 AWG |
| voltage CSA | 600 V |
| current CSA | 25 A |
technical data ATEX
| cross section fine-stranded | 0,5 - 2,5 |
|---|---|
| connectable conductor cross section solid | 0,5 - 4 |
| rated current | 20 A |
| rated voltage | 275 V |
| rated current | 24 A |
| Rated current with jumper | 21 A |
| rated voltage | 275 V |
classification
| ETIM 5.0 | feed-through terminal block |
|---|---|
| ECLASS 8.1 | feed-through terminal block |
| ETIM 4.0 | feed-through terminal block |
| ETIM 3.0 | feed-through terminal block |
| ETIM 6.0 | EC000897 |
| ETIM 7.0 | EC000897 |
| ECLASS 11 | 27141120 |
| ETIM 8.0 | EC000897 |
| ETIM 9.0 | EC000897 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 04.242.5053.0 | marking tag strips 9705 A / 5 / 10 | | |
| Z7.215.4627.0 | jumper bar VB WKM 2,5 / 15 - 6 | | |
| Z7.215.4227.0 | jumper bar VB WKM 2,5 / 15 - 2 | | |
| 07.311.0853.6 | end plate APM 2,5 - 4 / 15 BLAU | | |
| 07.311.1853.0 | partition TWM 2,5 - 4 /15 | | |
| Z7.215.4427.0 | jumper bar VB WKM 2,5 / 15 - 4 | | |
| 07.311.0853.0 | end plate APM 2,5 - 4 / 15 | | |
| Z7.215.4327.0 | jumper bar VB WKM 2,5 / 15 - 3 | | |
| Z7.215.4527.0 | jumper bar VB WKM 2,5 / 15 - 5 | | |
| 98.090.0015.0 | mounting rail TS 15 PERF - l:2000mm | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 110.81kB | |
| | - | 1.27kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.24MB | ZIP |
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 142.58kB | |
| | - | 224.37kB | |
| | - | 180.24kB | |
| | - | 2.69MB | |
| | - | 2.98MB | |
| | - | 2.96MB | |
| | - | 178.95kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.87kB | |
| | - | 55.79kB | TIF |
| | - | 263.02kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 220.55kB | |
| | - | 464.51kB | STP |
| | - | 930.99kB | IGS |
| | - | 2.55kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number 55.503.1053.0
Feed-through terminal with Screw connection for mounting on TS 15 , nominal cross section: 2.5 mm², width: 5 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer