Back to overview
female insert BAS BUC 24 50
Article number 70.700.2458.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with tin-plated contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 70.700.2458.0 |
|---|---|
| article description | female insert BAS BUC 24 50 |
| EAN | 4015573223691 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 233 mm |
|---|---|
| width packed | 175 mm |
| height packed | 38 mm |
| gross weight packed | 705 g |
| volume packed | 1549 ccm |
| net weight single part | 63.8 g |
| volume single part | 154.9 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | female insert |
|---|---|
| size (in accordance with DIN 43880) | 24 |
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| mating cycles | 200 |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | crimp |
|---|---|
| number of poles | 24 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 24 |
| with wire protection | no |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 16 A |
| nominal current according CSA | 16 A |
| min. conductor cross section flexible wire | 0.5 mm² |
| max. conductor cross section flexible wire | 4 mm² |
| conductor cross section flexible AWG wire | 20-12 AWG |
model
| with housing | no |
|---|
contacts
| contact material | see contacts |
|---|---|
| surface | see contacts |
| contact resistance | 1.5 mOhm |
| wire strip length | 7 mm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| ground conductor screws | H2/1.2-1.6 Nm |
technical data DIN EN 61984
| nominal voltage | 500 V |
|---|---|
| nominal voltage face/ground | 500 V |
| nominal current | 16 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 02.123.7102.0 | female contact 0,75-1 QMM AG | | |
| 02.123.7101.0 | female contact 0,75-1 QMM AU | | |
| 02.123.7021.0 | female contact 0,5 QMM | | |
| 02.123.7401.0 | female contact 4 QMM AU | | |
| 02.123.7402.0 | socket insert crimp 4 QMM AG | | |
| 02.123.7001.0 | female contact 0,5 QMM AU | | |
| 02.123.7221.0 | female contact 1,5 QMM | | |
| 02.123.7202.0 | socket insert crimp 1,5 QMM AG | | |
| 02.123.7321.0 | female contact 2,5 QMM | | |
| 02.123.7201.0 | female contact 1,5 QMM AU | | |
| 02.123.7002.0 | female contact 0,5 QMM Ag | | |
| 02.123.7301.0 | female contact 2,5 QMM AU | | |
| 02.123.7302.0 | socket insert crimp 2,5 QMM AG | | |
| 02.123.7421.0 | female contact 4 QMM | | |
| 02.123.7121.0 | female contact 0,75-1 QMM | | |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 155.91kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Approval CSA | - | 91.69kB | |
| Approval VDE-UG | - | 1.66MB | |
| Approval UR | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 97.82kB | |
| Customer drawings (TIFF) | - | 95.40kB | TIF |
| Dimensional drawings | - | 30.05kB | |
| Dimensional drawings (TIF) | - | 28.11kB | TIF |
| Customer drawings (DXF) | - | 3.54MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 372.97kB | |
| CAD STEP data | - | 2.39MB | STP |
| CAD IGES data | - | 6.89MB | IGS |
| CAD JT data | - | 1.47MB | JT |
Retailer
Article number 70.700.2458.0
Female insert revos basic, 24-poles, rated current: 16A, rated voltage:500V, with tin-plated contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer