Back to overview
knife disconnect terminal WT 4 TKM
NO LONGER AVAILABLE
Article number 58.504.2055.0
Knife edge disconnect terminal with Screw connection for mounting on TS35, nominal cross section: 4 mm², width: 6 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 58.504.2055.0 |
|---|---|
| article description | knife disconnect terminal WT 4 TKM |
| EAN | 4049088164019 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 318 mm |
|---|---|
| width packed | 125 mm |
| height packed | 60 mm |
| gross weight packed | 1210 g |
| volume packed | 2385 ccm |
| net weight single part | 11.4 g |
| volume single part | 23.85 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 4 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 6 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| terminal blocks for electrical installations | yes |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 24 A |
|---|---|
| rated voltage | 500 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 56 mm |
| type of insulation material | thermoplastic |
| operating temperature | -25 - 70 °C |
connection data
| connection type 2 | screw connection |
|---|---|
| connection type 1 | screw connection |
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 6 mm² |
| minumum conductor cross section (flex., stranded) with cable end sleeve | 0.5 mm² |
| maximum conductor cross section (flex., stranded) with cable end sleeve | 4 mm² |
| wire strip length | 9 mm |
| torque conductor mounting | 0.5 Nm |
technical data UL/CSA
| cross section UL | 26-10 AWG |
|---|---|
| voltage UL | 300 V |
| current factory wiring | 16 A |
| current field wiring | 16 A |
| cross section CSA | 26-10 AWG |
| voltage CSA | 300 V |
| current CSA | 16 A |
classification
| ETIM 5.0 | (knife) disconnect terminal block |
|---|---|
| ECLASS 8.1 | (knife) disconnect terminal block |
| ETIM 4.0 | (knife) disconnect terminal block |
| ETIM 3.0 | (knife) disconnect terminal block |
| ETIM 6.0 | EC000902 |
| ETIM 7.0 | EC000902 |
| ECLASS 11 | 27141126 |
| ETIM 8.0 | EC000902 |
| ETIM 9.0 | EC000902 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z7.261.1727.0 | jumper bar IVB WKF 4 - 7 | | |
| Z7.261.1927.0 | jumper bar IVB WKF 4 - 9 | | |
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| Z7.261.1627.0 | jumper bar IVB WKF 4 - 6 | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| 04.242.6053.0 | marking tag strips 9705 A / 6 / 10 | | |
| Z7.261.2027.0 | jumper bar IVB WKF 4 - 10 | | |
| 07.313.2955.0 | end plate AP WT 4... GR | | |
| Z7.261.1227.0 | jumper bar IVB WKF 4 - 2 | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| Z7.261.1527.0 | jumper bar IVB WKF 4 - 5 | | |
| Z7.261.1827.0 | jumper bar IVB WKF 4 - 8 | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| Z7.261.1327.0 | jumper bar IVB WKF 4 - 3 | | |
| 07.313.2855.0 | partition TW WT 4... GR | | |
| Z7.261.1427.0 | jumper bar IVB WKF 4 - 4 | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 150.07kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 182.67kB | |
| | - | 38.48kB | |
| | - | 38.76kB | |
| | - | 214.57kB | |
| | - | 160.16kB | |
| | - | 631.82kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 88.36kB | |
| | - | 86.32kB | TIF |
| | - | 4.04MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 207.86kB | |
| | - | 952.83kB | STP |
| | - | 2.24MB | IGS |
| | - | 2.60kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 58.504.2055.0
Knife edge disconnect terminal with Screw connection for mounting on TS35, nominal cross section: 4 mm², width: 6 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer