Back to overview
neutral disconnect teminal WKF 4 NT / 35
Article number 56.704.8153.0
Neutral disconnect terminal with tension spring connection for mountingon TS 35, nominal cross section: 4 mm², width: 6 mm, color: blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 56.704.8153.0 |
|---|---|
| article description | neutral disconnect teminal WKF 4 NT / 35 |
| EAN | 4015573613324 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 317 mm |
|---|---|
| width packed | 160 mm |
| height packed | 53 mm |
| gross weight packed | 1120 g |
| volume packed | 2688 ccm |
| net weight single part | 10.6 g |
| volume single part | 26.88 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| nominal cross section | 4 mm² |
|---|---|
| color | blue |
| width/grid dimension | 6 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| terminal blocks for electrical installations | yes |
| mounting method | DIN rail (top hat rail) 35/7.5 mm |
| inflammability class of insulation material acc. with UL94 | V0 |
| terminal blocks for electrical installations | yes |
technical data
| rated current | 25 A |
|---|---|
| rated voltage | 400 V |
| rated impulse voltage | 6 kV |
| pollution degree | 3 |
| connecting plate required | yes |
| length | 69.5 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 bis 55 °C |
connection data
| connection type 1 | spring clamp connection |
|---|---|
| minimum cross section solid | 0.14 mm² |
| maximum cross section solid | 6 mm² |
| minimum cross section fine stranded | 0.14 mm² |
| maximum cross section fine stranded | 4 mm² |
| wire strip length | 11 mm |
| for N-busbar | 3x10 mm |
technical data UL/CSA
| cross section CSA | 22-10 AWG |
|---|---|
| voltage CSA | 600 V |
| current CSA | 25 A |
classification
| ETIM 5.0 | neutral disconnect terminal block |
|---|---|
| ECLASS 8.1 | neutral disconnect terminal block |
| ETIM 4.0 | neutral disconnect terminal block |
| ETIM 3.0 | neutral disconnect terminal block |
| ETIM 6.0 | EC001257 |
| ETIM 7.0 | EC001257 |
| ECLASS 11 | 27141138 |
| ETIM 8.0 | EC001257 |
| ETIM 9.0 | EC001257 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z7.261.1727.0 | jumper bar IVB WKF 4 - 7 | | |
| Z7.261.1927.0 | jumper bar IVB WKF 4 - 9 | | |
| 98.360.0000.0 | mounting rail TS 35x15-2,3 UNPERF - l:2000mm | | |
| Z7.261.1627.0 | jumper bar IVB WKF 4 - 6 | | |
| 98.370.1000.0 | mounting rail TS 35x15 PERF 15mm - l:2000mm | | |
| Z7.261.2027.0 | jumper bar IVB WKF 4 - 10 | | |
| Z7.261.1227.0 | jumper bar IVB WKF 4 - 2 | | |
| 98.370.0000.0 | mounting rail TS 35x15 UNPERF - l:2000mm | | |
| 98.300.1900.0 | mounting rail TS 35x7,5 PERF 25mm - l:2000mm | | |
| 98.380.0000.0 | mounting rail TS 35x15-1,5 UNPERF CU - l:2000mm | | |
| 98.300.1800.0 | mounting rail TS 35x7,5 PERF 18mm - l:2000mm | | |
| Z7.261.1527.0 | jumper bar IVB WKF 4 - 5 | | |
| Z7.261.1827.0 | jumper bar IVB WKF 4 - 8 | | |
| 98.300.1000.0 | mounting rail TS 35x7,5 PERF 15mm - l:2000mm | | |
| 98.290.1000.0 | busbar 9813 M SN 10X3 1000MM | | |
| Z7.261.1327.0 | jumper bar IVB WKF 4 - 3 | | |
| Z7.261.1427.0 | jumper bar IVB WKF 4 - 4 | | |
| 98.300.0000.0 | mounting rail TS 35x7,5 UNPERF - l:2000mm | | |
| 07.312.5653.0 | end plate APF 4 NT | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 119.51kB | |
| | - | 1.04kB | HTM |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 177.63kB | |
| | - | 39.32kB | |
| | - | 2.69MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 58.14kB | |
| | - | 56.09kB | TIF |
| | - | 2.10MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 181.36kB | |
| | - | 499.84kB | STP |
| | - | 1.33MB | IGS |
| | - | 312.86kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
Article number 56.704.8153.0
Neutral disconnect terminal with tension spring connection for mountingon TS 35, nominal cross section: 4 mm², width: 6 mm, color: blue
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer