terminal block WTPN 2.5 SNK01
terminal block WTPN 2.5 SNK01 rated voltage 400 V, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 2.5 mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 30.5 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 5D.203.8055.0 |
|---|---|
| article description | terminal block WTPN 2.5 SNK01 |
| EAN | 4049088718830 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85369010 |
| length packed | 105 mm |
|---|---|
| width packed | 65 mm |
| height packed | 45 mm |
| gross weight packed | 76 g |
| volume packed | 307.125 ccm |
| net weight single part | 49.83 g |
| volume single part | 307.125 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
| nominal cross section | 2.5 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 30.5 mm |
| insulating housing | PA |
| inflammability class of insulation material acc. with UL94 | V0 |
| mounting method | DIN rail (top hat rail) |
| connection type | push-In connection//true |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) |
| inflammability class of insulation material acc. with UL94 | V0 |
| halogen free | yes |
| rated voltage | 400 V |
|---|---|
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | no |
| length | 68.5 mm |
| type of insulation material | thermoplastic |
| width | 30.5 cm |
| height | 45 mm |
| operating temperature | -40 bis 55 °C |
| connection type | push-In connection//true |
|---|---|
| connection type 1 | plug-in connection |
| wire strip length | 10 mm |
| cross section UL | 26-12 AWG (plugs 26-14 AWG) |
|---|---|
| voltage UL | 300 V |
| cross section CSA | 26-12 AWG (plugs 26-14 AWG) |
| voltage CSA | 300 V |
| ETIM 9.0 | EC001284 |
|---|
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
| 0D.203.3327.5 | jumper bar IVB WTPN 2,5-3 | | |
| 0D.203.7156.0 | marking plate WMP 5,10-5,8 | | |
| 0D.203.3427.5 | jumper bar IVB WTPN 2,5-4 | | |
| 0D.203.5027.5 | jumper bar IVB WTPN 2,5-20 | | |
| 0D.203.3227.5 | jumper bar IVB WTPN 2,5-2 | | |
| 0D.203.8155.5 | spacer SPS 2.5 | | |
| 0D.203.3527.5 | jumper bar IVB WTPN 2,5-5 | | |
| 0D.203.5427.5 | jumper bar IVB WTPN 2.5 500T | | |
| 0D.203.4027.5 | jumper bar IVB WTPN 2,5-10 | | |
| 0D.203.8055.5 | test plug PS 2.5 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 135.33kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 129.24kB | |
| | - | 196.31kB | |
| | - | 797.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 92.96kB | |
| | - | 90.93kB | TIF |
| | - | 4.53MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 866.85kB | |
| | - | 9.49MB | STP |
| | - | 23.80MB | IGS |
| | - | 4.65MB | JT |
Retailer
terminal block WTPN 2.5 SNK01 rated voltage 400 V, push-In connection//true, number of levels 1, number of clamp positions per level 2, nominal cross section 2.5 mm², mounting method DIN rail (top hat rail), color grey, width/grid dimension 30.5 mm, inflammability class of insulation material acc. with ul94 V0
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer