Back to overview
Circuitbreaker Module FH MT M32
Article number 75.456.1055.1
podis® CON 5G16 Circuitbreaker Module, with facility for the integration of rail-mounted devices (4 modular spacing), output for M32 cable gland, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 75.456.1055.1 |
|---|---|
| article description | Circuitbreaker Module FH MT M32 |
| EAN | 4049088674099 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85363030 |
packaging dimensions
| length packed | 505 mm |
|---|---|
| width packed | 155 mm |
| height packed | 165 mm |
| gross weight packed | 1691.7 g |
| volume packed | 12915.375 ccm |
| net weight single part | 1383 g |
| volume single part | 12915.375 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| color | black |
|---|---|
| degree of protection (IP) | IP65 |
| min. ambient temperature | -25 °C |
| max. ambient temperature | 40 °C |
| storage temperature / transport min. | -40 °C |
| storage temperature / transport max. | 70 °C |
| shock resistance | IK10 |
| rated current | 63 A |
| rated voltage | 690 V |
| connection type 1 | insulation piercing connection |
| connection type 2 | screw connection |
| housing material | polyamide |
| halogen free | yes |
| type of fastening | integriert |
| mounting method | surface mounting |
| min. installation temperature | 5 °C |
| max. installation temperature | 40 °C |
| insulation components continous temperature | 120 °C |
connection data
| number of poles | 5 |
|---|---|
| rated cross section power bus | 16 mm² |
dimensions
| length | 438.8 mm |
|---|---|
| assembly width | 100 mm |
| assembly height | 126 mm |
classification
| ETIM 5.0 | small distribution board |
|---|---|
| ECLASS 8.1 | small distribution board |
| ETIM 4.0 | small distribution board |
| ETIM 3.0 | small distribution board |
| ETIM 6.0 | EC000214 |
| ETIM 7.0 | EC000214 |
| ECLASS 11 | 27142409 |
| ETIM 8.0 | EC000214 |
| ETIM 9.0 | EC002588 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z5.507.1753.1 | cable screw gland M32 x 1,5 10 - 21 | | |
| Z5.507.1653.1 | cable screw gland M32 x 1,5 18 - 25 | | |
| 05.505.0353.1 | Locknut M32 x 1,5 | | |
| 05.506.7453.1 | locking screw M32x1,5 | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.771.0307.3 | flat cable FL-LSHF 5G16 | | |
| 00.771.0307.1 | flat cable FL-LSHF 5G16 | | |
| 99.099.0000.8 | flat cable FL-LSHF 5G25 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 505.23kB | |
| | - | 157.95kB | |
| | - | 12.08kB | DOCX |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 122.86kB | |
| | - | 198.49kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 128.42kB | |
| | - | 126.43kB | TIF |
| | - | 18.46MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 509.83kB |
Retailer
Article number 75.456.1055.1
podis® CON 5G16 Circuitbreaker Module, with facility for the integration of rail-mounted devices (4 modular spacing), output for M32 cable gland, IP65, color housing black
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer