Back to overview
flat cable 5G4+2x1,5 HF SC
BEST CHOICE
Article number 00.770.0324.7
gesis® NRG BASIC+KNX flat cable; mains 5G4; 20 A; 0.6/1 kV; bus 2X1.5; 3 A; 50 V; shielded; halogen free CPR class Eca; color: green.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 00.770.0324.7 |
|---|---|
| article description | flat cable 5G4+2x1,5 HF SC |
| EAN | 4049088462825 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85444995 |
packaging dimensions
| length packed | 1000 mm |
|---|---|
| width packed | 540 mm |
| height packed | 1000 mm |
| gross weight packed | 595000 g |
| volume packed | 540000 ccm |
| net weight single part | 535 g |
| volume single part | 540 ccm |
| packaging | roll |
| packaging quantity | 1000 m |
general
| rated voltage | 600 V / 1.000 V |
|---|---|
| rated voltage 2 | 1000 V |
| rated current | 20 A |
| mechanical coding | yes |
technical data
| nominal cross section conductor | 4 mm² |
|---|---|
| nominal voltage UN | 1000 V |
| nominal voltage U0 | 600 V |
| fire load | 1.735 kWh/m |
| conductor category | class 5 = flexible |
| number of cores | 7 |
| core insulation | PE |
| yellow/green conductor | yes |
| screen | yes |
| material outer sheath | polyolefin |
| color outer sheath | green |
| flame retardant | according to DIN 60332-1-2 |
| halogen free (according to EN 60754-12) | yes |
| cable width approx. | 36.9 mm |
| cable height approx. | 6.3 mm |
| nominal voltage U0 | 600 V |
| nominal voltage U | 1000 V |
| fire class | B2ca s1a d1 a1 |
| bending radius, static | 100 mm |
| nominal cross section | 1.5 mm² |
| ambient temperature min. | -25 °C |
| ambient temperature max. | 90 °C |
model
| nominal cross section conductor | 4 mm² |
|---|
material
| halogen free | yes |
|---|---|
| fire load | 1.735 kWh/m |
classification
| ETIM 5.0 | flat cable |
|---|---|
| ECLASS 8.1 | flat cable |
| ETIM 4.0 | flat cable |
| ETIM 3.0 | flat cable |
| ETIM 6.0 | EC000825 |
| ETIM 7.0 | EC003250 |
| ETIM 8.0 | EC003250 |
| ETIM 9.0 | EC003250 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.569.7453.0 | cable clip FLATCABLE SCREW | | |
| 05.569.7553.0 | cable clip FLATCABLE NAIL | | |
| F0.000.0051.9 | cutting tool podis/gesis | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 93.420.5453.0 | flat cable adapter BST14I2A SI | | |
| 92.050.1553.1 | flat cable adapter GST18I5A S1 F7 SW | | |
| 93.422.0553.1 | connector BST14I2F S1 ZR1 S MGN01 | | |
| 92.051.5453.1 | flat cable adapter GST18I5I B1H F7V SW | | |
| 06.562.4353.0 | end cap GESIS NRG 5+2 | | |
| 93.421.5453.0 | flat cable adapter BST14I2I B1HZB GN01 | | |
| 92.031.5453.1 | flat cable adapter GST18I3I B1H F7V SW | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.68kB | |
| | - | 12.13kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 187.66kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Retailer
BEST CHOICE
Article number 00.770.0324.7
gesis® NRG BASIC+KNX flat cable; mains 5G4; 20 A; 0.6/1 kV; bus 2X1.5; 3 A; 50 V; shielded; halogen free CPR class Eca; color: green.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer