flat cable adapter GST18I3I B1H F7V SW
gesis® NRG flat cable adapter to GST18i3; Code 1 mains; colour of coding: black; pre-selection of L1 or L2 or L3; 250 V; 20 A; IP20; pluggable output parallel to flat cable; piercing-contact screws with Torx-head; for gesis® NRG flat cable 5G2,5, 5G4, 5G2,5+2x1,5 and 5G4+2x1,5
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer| article number | 92.031.5453.1 |
|---|---|
| article description | flat cable adapter GST18I3I B1H F7V SW |
| EAN | 4049088287039 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
| length packed | 276 mm |
|---|---|
| width packed | 128 mm |
| height packed | 69 mm |
| gross weight packed | 615 g |
| volume packed | 2438 ccm |
| net weight single part | 92.4 g |
| volume single part | 487.6 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
| rated current | 20 A |
|---|---|
| degree of protection (IP) | IP40 |
| mechanical coding | code 1 |
| Pole codification | L, N, PE |
| color of coding/ contact carrier | black |
| color housing | black |
| lockable | self-locking (unlocking by tool) |
| model | tapp-off |
|---|---|
| selection of phase | L1-L3 |
| halogen free | yes |
|---|---|
| contact material | CuZn |
| fire load | 0.594 kWh/St |
| length | 89.5 mm |
|---|---|
| width | 61 mm |
| height | 42.8 mm |
| ETIM 5.0 | flat cable adapter for plug-in building installation |
|---|---|
| ECLASS 8.1 | flat cable adapter for plug-in building installation |
| ETIM 4.0 | flat cable adapter for plug-in building installation |
| ETIM 6.0 | EC002588 |
| ETIM 7.0 | EC002588 |
| ECLASS 11 | 27440601 |
| ETIM 8.0 | EC002588 |
| ETIM 9.0 | EC002588 |
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.561.3653.1 | cover cap GST18I3VS B SW | | |
| 05.561.3653.0 | cover cap GST18I3VS B WS | | |
| 99.681.0000.0 | sample case GESIS NRG 5x2,5+5x4MM² | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 06.502.5810.0 | screwdriver bit TX 10x25 | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.710.1323.1 | flat cable 5G2,5+2x1,5 HF OS | | |
| 00.770.0304.7 | flat cable 5G4MM² HF GN B2 | | |
| 00.710.1324.1 | flat cable 5G4+2x1,5 HF OS | | |
| 00.770.0303.1 | flat cable 5G2,5MM² HF SW B2 | | |
| 00.712.0303.1 | flat cable 5G2,5MM² PVC SW | | |
| 00.712.0303.7 | flat cable 5G2,5MM² PVC GN | | |
| 00.712.0323.7 | flat cable 5G2,5+2x1,5 PVC SC | | |
| 00.770.0304.1 | flat cable 5G4MM² HF SW B2 | | |
| 00.770.0323.7 | flat cable 5G2,5+2x1,5 HF SC | | |
| 00.770.1323.1 | flat cable 5G2,5+2x1,5 HF OS B2 | | |
| 00.710.0324.7 | flat cable 5G4+2x1,5 HF SC | | |
| 00.710.0303.1 | flat cable 5G2,5MM² HF SW | | |
| 00.770.1324.1 | flat cable 5G4+2x1,5 HF OS B2 | | |
| 00.712.1323.1 | flat cable 5G2,5+2x1,5 PVC OS | | |
| 00.770.0324.7 | flat cable 5G4+2x1,5 HF SC | | |
| 00.710.0304.1 | flat cable 5G4MM² HF SW | | |
| 00.770.0303.7 | flat cable 5G2,5MM² HF GN B2 | | |
| 00.710.0323.7 | flat cable 5G2,5+2x1,5 HF SC | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 748.77kB | |
| | - | 121.01kB | |
| | - | 12.23kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 201.76kB | |
| | - | 44.31kB | |
| | - | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.76kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.60kB | |
| | - | 62.38kB | TIF |
| | - | 3.54MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 435.01kB | |
| | - | 0.96MB | STP |
| | - | 2.02MB | IGS |
| | - | 438.24kB | JT |
Retailer
gesis® NRG flat cable adapter to GST18i3; Code 1 mains; colour of coding: black; pre-selection of L1 or L2 or L3; 250 V; 20 A; IP20; pluggable output parallel to flat cable; piercing-contact screws with Torx-head; for gesis® NRG flat cable 5G2,5, 5G4, 5G2,5+2x1,5 and 5G4+2x1,5
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer