Back to overview
flat cable adapter GST18I5I B1H F7V SW
BEST CHOICE
Article number 92.051.5453.1
gesis® NRG flat cable adapter to GST18i5; Code 1 mains; colour of coding: black; 250/400 V; 20 A; pluggable output parallel to flat cable; piercing-contact screws with Torx-head; for gesis® NRG flatcable 5G2,5, 5G4, 5G2,5+2x1,5 und 5G4+2x1,5
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 92.051.5453.1 |
|---|---|
| article description | flat cable adapter GST18I5I B1H F7V SW |
| EAN | 4049088287060 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 276 mm |
|---|---|
| width packed | 128 mm |
| height packed | 69 mm |
| gross weight packed | 720 g |
| volume packed | 2438 ccm |
| net weight single part | 108.9 g |
| volume single part | 487.6 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
general
| rated current | 20 A |
|---|---|
| degree of protection (IP) | IP40 |
| mechanical coding | code 1 |
| Pole codification | 3, N, PE, 2, 1 |
| color of coding/ contact carrier | black |
| color housing | black |
| lockable | self-locking (unlocking by tool) |
model
| model | tapp-off |
|---|
material
| halogen free | yes |
|---|---|
| contact material | CuZn |
| fire load | 0.589 kWh/St |
dimensions
| length | 89.5 mm |
|---|---|
| width | 61 mm |
| height | 37.2 mm |
classification
| ETIM 5.0 | flat cable adapter for plug-in building installation |
|---|---|
| ECLASS 8.1 | flat cable adapter for plug-in building installation |
| ETIM 4.0 | flat cable adapter for plug-in building installation |
| ETIM 6.0 | EC002588 |
| ETIM 7.0 | EC002588 |
| ECLASS 11 | 27440601 |
| ETIM 8.0 | EC002588 |
| ETIM 9.0 | EC002588 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.681.0000.0 | sample case GESIS NRG 5x2,5+5x4MM² | | |
| 05.564.5353.0 | cover cap GST18I3/4/5 SW | | |
| 06.502.5810.0 | screwdriver bit TX 10x25 | | |
| 05.564.5353.2 | cover cap GST18I3/4/5 WS | | |
| 05.566.9253.0 | cover cap GST18I5 BUCHSEN | | |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 00.710.1323.1 | flat cable 5G2,5+2x1,5 HF OS | | |
| 00.770.0304.7 | flat cable 5G4MM² HF GN B2 | | |
| 00.710.1324.1 | flat cable 5G4+2x1,5 HF OS | | |
| 00.770.0303.1 | flat cable 5G2,5MM² HF SW B2 | | |
| 00.712.0303.1 | flat cable 5G2,5MM² PVC SW | | |
| 00.712.0303.7 | flat cable 5G2,5MM² PVC GN | | |
| 00.712.0323.7 | flat cable 5G2,5+2x1,5 PVC SC | | |
| 00.770.0304.1 | flat cable 5G4MM² HF SW B2 | | |
| 00.770.0323.7 | flat cable 5G2,5+2x1,5 HF SC | | |
| 00.770.1323.1 | flat cable 5G2,5+2x1,5 HF OS B2 | | |
| 00.710.0324.7 | flat cable 5G4+2x1,5 HF SC | | |
| 00.710.0303.1 | flat cable 5G2,5MM² HF SW | | |
| 00.770.1324.1 | flat cable 5G4+2x1,5 HF OS B2 | | |
| 00.712.1323.1 | flat cable 5G2,5+2x1,5 PVC OS | | |
| 00.770.0324.7 | flat cable 5G4+2x1,5 HF SC | | |
| 00.710.0304.1 | flat cable 5G4MM² HF SW | | |
| 00.770.0303.7 | flat cable 5G2,5MM² HF GN B2 | | |
| 00.710.0323.7 | flat cable 5G2,5+2x1,5 HF SC | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 840.52kB | |
| | - | 119.20kB | |
| | - | 12.15kB | DOCX |
| | - | 68.37kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 201.76kB | |
| | - | 44.31kB | |
| | - | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 198.35kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 63.79kB | |
| | - | 61.61kB | TIF |
| | - | 4.21MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 452.09kB | |
| | - | 1.03MB | STP |
| | - | 2.17MB | IGS |
| | - | 472.60kB | JT |
Retailer
BEST CHOICE
Article number 92.051.5453.1
gesis® NRG flat cable adapter to GST18i5; Code 1 mains; colour of coding: black; 250/400 V; 20 A; pluggable output parallel to flat cable; piercing-contact screws with Torx-head; for gesis® NRG flatcable 5G2,5, 5G4, 5G2,5+2x1,5 und 5G4+2x1,5
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer